POETV09 | Two Outswing Door triple glazed with a central fixed pane
POETV09 | Two Outswing Door triple glazed with a central fixed pane
POETV09 | Two Outswing Door triple glazed with a central fixed pane
POETV09 | Two Outswing Door triple glazed with a central fixed pane
POETV09 | Two Outswing Door triple glazed with a central fixed pane
    MINCO

    POETV09 | Two Outswing Door triple glazed with a central fixed pane

    POETV09 | Two Outswing Door triple glazed with a central fixed pane

    Made up of two doors opening outwards, supplemented by a central fixing, this joinery is distinguished by its visual balance and its versatility of use.

    The combination of quality materials, namely wood and aluminum, gives this hybrid joinery increased durability as well as a refined aesthetic, integrating harmoniously into various architectural styles.

    The choice between a fixed central glass or solid panel offers design flexibility, allowing the entry of natural light to be modulated according to the specific needs of the project. This option is particularly suitable for environments where brightness and privacy are major concerns.

    The triple glazing eco-design reinforces the thermal and acoustic performance of the joinery, guaranteeing optimal comfort for its users while reducing energy losses.

    This joinery therefore represents the ideal solution for buildings wishing to effectively separate entrance and exit spaces, while enhancing architectural aesthetics and offering a high level of thermal performance.

    Specifikim
    • HYBRID Window PERFORMANCES :

      • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to 0,9W/m².K in triple glazing

      • Environmental data : FDES 61 kg CO² eq/UF

      • Air Water Wind performance : AEV A4 / E600b / V3b

      • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:

      • Solar gain : Sw 0,51

      • Light Transmission : Tlw 0,62

      • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

      • 100% of the wood is of France origin

      • Air quality A+ (indoor air emissions)

    Specifikime teknike
    • Referencë unikepoetv09-2poe-1fixecentral
    • Familja e produkteveWood-Alu doors
    • Grupi i produkteveExtrem 66
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-08
    • Numri i botimit1
    • Gjatësia (mm)2450
    • Gjerësia (mm)1100
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 PërshkrimDoorsets
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Europe North America Oceania
    Belgjikë
    Guadelupë
    Kaledonia e Re
    Francë
    Martinikë
    Luksemburg
    Shën Lucia
    Zvicër