POETV09 | Single Outswing Door triple glazed
MINCO

POETV09 | Single Outswing Door triple glazed

POETV09 | Single Outswing Door

Unlike French windows, the English-style opening is outwards.

Outward opening doors have several advantages:

- Internal space saving: By opening outwards, these doors free up valuable space inside rooms, which is particularly advantageous in small spaces where every centimeter counts.

- Ease of circulation: Their opening to the outside facilitates the passage of a larger number of people simultaneously, especially during large flows of people or objects.

Wood-aluminum joinery represents a modern and efficient combination. It combines the warm appearance of wood with the durability and weather resistance of aluminum. This combination of materials offers both aesthetic appeal and great efficiency in terms of thermal and acoustic insulation, while requiring little maintenance.

Specifikim
  • HYBRID Window PERFORMANCES :

    • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to 0,9W/m².K in triple glazing

    • Environmental data : FDES 61 kg CO² eq/UF

    • Air Water Wind performance : AEV A4 / E600b / V3b

    • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:

    • Solar gain : Sw 0,51

    • Light Transmission : Tlw 0,62

    • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

    MINCO, Le Concept du Mieux :

    • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

    • 100% of the wood is of France origin

    • Air quality A+ (indoor air emissions)

Specifikime teknike
  • Referencë unikepoetv09-poe-1vantail
  • Familja e produkteveWood-Alu French doors
  • Grupi i produkteveExtrem 66
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-04-26
  • Numri i botimit4
  • Gjatësia (mm)2450
  • Gjerësia (mm)1100
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorAlumin
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
Klasifikimi
  • Kategoria BIMobjectDyert - Ritëm
  • IFC classificationDerë
  • Emrin UNSPSCDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24
  • Uniclass 2015 PërshkrimDoorsets
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Rajoni i disponueshëm

Europe North America Oceania
Belgjikë
Guadelupë
Kaledonia e Re
Francë
Martinikë
Luksemburg
Shën Lucia
Zvicër