POETV09 | Single Outswing Door and Sidelight triple glazed
POETV09 | Single Outswing Door and Sidelight triple glazed
POETV09 | Single Outswing Door and Sidelight triple glazed
POETV09 | Single Outswing Door and Sidelight triple glazed
    MINCO

    POETV09 | Single Outswing Door and Sidelight triple glazed

    POETV09 | Single Outswing Door and Sidelight

    Doors that open outward have various strengths and advantages depending on the specific needs and the environment in which they are installed:
    - Optimization of interior space: By opening outwards, these doors free up precious centimeters inside the room. This feature is especially beneficial in tight spaces where every space counts.
    - Ease of circulation: The exterior opening makes it easier to move a larger number of people simultaneously, especially when there is a lot of coming and going. This comes in handy when moving bulky items or when several people are entering or exiting at the same time.

    Specifikim
    • HYBRID Window PERFORMANCES :

      • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to 0,9W/m².K in triple glazing

      • Environmental data : FDES 61 kg CO² eq/UF

      • Air Water Wind performance : AEV A4 / E600b / V3b

      • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:

      • Solar gain : Sw 0,51

      • Light Transmission : Tlw 0,62

      • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

      • 100% of the wood is of France origin

      • Air quality A+ (indoor air emissions)

    Specifikime teknike
    • Referencë unikepoetv09-poe-1vantail-fixelateral
    • Familja e produkteveWood-Alu doors
    • Grupi i produkteveExtrem 66
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-08
    • Numri i botimit1
    • Gjatësia (mm)2450
    • Gjerësia (mm)1100
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 PërshkrimDoorsets
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Europe North America Oceania
    Belgjikë
    Guadelupë
    Kaledonia e Re
    Francë
    Martinikë
    Luksemburg
    Shën Lucia
    Zvicër