POETV09 | Double Outswing Door triple glazed
POETV09 | Double Outswing Door triple glazed
POETV09 | Double Outswing Door triple glazed
POETV09 | Double Outswing Door triple glazed
POETV09 | Double Outswing Door triple glazed
    MINCO

    POETV09 | Double Outswing Door triple glazed

    POETV09 | Double Outswing Door

    Discover elegance and performance combined in our outward-opening patio door, eco-designed by Minco.

    The triple glazing of this French window offers exceptional insulation, creating an effective thermal barrier against outside temperatures. This feature not only helps maintain optimal thermal comfort inside your space, but also helps reduce your carbon footprint by minimizing heating needs.

    Specifikim
    • HYBRID Window PERFORMANCES :

      • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to 0,9W/m².K in triple glazing

      • Environmental data : FDES 61 kg CO² eq/UF

      • Air Water Wind performance : AEV A4 / E600b / V3b

      • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:

      • Solar gain : Sw 0,51

      • Light Transmission : Tlw 0,62

      • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

      • 100% of the wood is of France origin

      • Air quality A+ (indoor air emissions)

    Specifikime teknike
    • Referencë unikepoetv09-poe-2vtx
    • Familja e produkteveWood-Alu doors
    • Grupi i produkteveExtrem 66
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-04-26
    • Numri i botimit4
    • Gjatësia (mm)2450
    • Gjerësia (mm)2100
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 PërshkrimDoorsets
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Europe North America Oceania
    Belgjikë
    Guadelupë
    Kaledonia e Re
    Francë
    Martinikë
    Luksemburg
    Shën Lucia
    Zvicër