Acousti-Seal® Encore® Single Panels

Acousti-Seal® Encore® Single Panels

Acousti-Seal® Single Panel Systems

At Modernfold, we offer a range of single-panel operable wall systems to provide the ultimate in versatility and flexibility. Our single-panel partition systems solve complex layout challenges, satisfy high ceiling requirements, accomodate a wide variety of floor conditions, and are available with easy-to-operate Smart Track™ all-steel suspension system technology, making panel storage virtually foolproof.  

Acousti-Seal® Encore®

When top-of-the-line acoustical performance and premium aesthetics are desired, Acousti-Seal® Encore® raises the bar in the operable partition industry. This single-panel system features an unprecedented industry-leading 56 STC, along with automatic SureSet™ top and bottom seal operation.

Specifikim
  • For Modernfold's Acousti-Seal® Encore® Single Panel specification and technical data sheet, visit www.modernfold.com/en-US/downloads/product-documents to download.

Specifikime teknike
  • Referencë unikeacousti-seal-encore-single-panels
  • Familja e produkteveOperable Partition Systems
  • Grupi i produkteveAcousti-Seal® Encore® Single Panel
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-11-15
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMuret - Mure të palosshme & Lëvizëse
  • IFC classificationObjekt
  • Emrin UNSPSCAcoustical insulation
  • UNSPSC code30141601
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code10 22 43
  • CSI MasterFormat 2014 TitleSliding Partitions
  • OmniClass Number23-15 11 17 11
  • OmniClass TitleHorizontally Sliding Partitions