Vertical Power Vented Unit Heater
Modine

Vertical Power Vented Unit Heater

Modine's PDP/BDP power vented unit heaters are inexpensive to install, easy to use and offer excellent in-service economy. Our gas fired heaters are available in units rated from 150,000 to 400,000 BTU/hr. These units provide air circulation to reduce dead spots in the greenhouse, reducing high moisture areas that promote mold growth.

A power vented unit gives you many added advantages including:

  • Versatility allows air to blow from the top of the greenhouse or through ducts
  • Heaters are indirect fired, allowing all combustion products to be vented to the exterior of the greenhouse and protecting sensitive plants from toxins found in the products of combustion
  • Modine gas-fired unit heaters maintain a minimum 80% efficiency, maximizing seasonal efficiency through the use of a collector box and the power exhauster
  • Optional finger-proof fan guard for operation at low mounting heights
  • A 100% shut-off, intermittent pilot-ignition system with continuous retry, at no extra charge. The ignition system allows for units to be field-converted to propane, if desired
  • A safety pressure-switch to assure safe venting conditions
  • Designed to utilize the smallest-diameter vent pipe possible
  • A level hanging mechanism for easy field adjustments after adding accessories that may change the unit's center of gravity
  • BDP is designed to operate against 0.5 inches of external static pressure
  • MADE IN THE USA
Specifikime teknike
  • Referencë unikemodine-pdp
  • Familja e produkteveUnit Heaters
  • Grupi i produkteveGreenhouse
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-07-28
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit