Panel 24x Ethernet DG+
Molex

Panel 24x Ethernet DG+

PowerCat 6 Patch Panels are the premier Molex patch panel product line. A key product used in both Category 6 link and channel gigabit ethernet applications. The IDC section consists of V-shaped contacts that flex not fatigue when terminated. Each port features a patented spring-loaded shutter and can be colour coded to match jack outlets. Offering both front and rear labelling options, the patch panel is constructed of cold-rolledsteel for additional strength and durability.
  • Available in 1U 24 Port and 2U 48 Port density
  • Each port features the patented spring-loaded shutter: prevents incomplete mating, protects from dust and contaminants
  • Patented IDC V-shaped contacts that flex not fatigue when terminated
  • Features pointed IDC towers to speed termination and enhance cable retention
  • Dual colour-coding allows for 568 A/B wiring configuration
  • Front and rear port labelling as well as panel identification label
  • 4 x 6 ganged jack configuration
  • Individually removable patch panel ports
  • Integral cable management shelf ensures bend radius compliance
  • Available with either ANSI or metric hardware kit
  • Can be terminated using industry standard punchdown tools
  • RJ-11& RJ-12 compatible
  • Molded category identification on each port face as well as optional port identification icon
Specifikim
  • Commercial Standards TIA/EIA-568-C.2 Component Compliant FCC Subpart F 68.5 Compliant IEC-603-7 Compliant ISO 11801 Class E Compliant ETL Verified for Category 6 Component Compliance & UL Listed Technical Information Mechanical Characteristics Jack Connector Plastic Housing: Polycarbonate, UL94V-0 rated or equivalent Operating Life: Minimum 750 insertion cycles Contact Material: Copper Alloy Contact Plating: 1.27 micrometres Au/Ni Contact Force: 100g minimum Plug Retention Force: 15 lbs IDC Connector Plastic Housing: Polycarbonate, UL94V-0 rated or equivalent Operating Life: Minimum 200 reterminations Contact Material: Copper Alloy IDC Contact Plating: Tin/Lead Plate Contact Force: 100g minimum Wire Accommodation: 22-24 AWG solid Patch Panel Characteristics Material: CRS (cold rolled steel) Thickness: .060” (1.52mm) Coating: Graphite Grey Powdercoat Electrical/Optical Characteristics Interface Resistance: 20 mΩ Initial Contact Resistance: 2.5 mΩ Insulation Resistance: >100 MΩ Dimensions 24 Port with trays: 44mm H x 483mm W x 98mm D 48 Port with trays: 88mm H x 483mm W x 98mm D Shipping Weight: 24 Port - 1.2kg; 48 Port - 2.2kg
Specifikime teknike
  • Referencë unikePID00141
  • Familja e produkteveElectrical equipment
  • Grupi i produktevePatch panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-12-01
  • Numri i botimit1
  • Gjatësia (mm)44
  • Gjerësia (mm)483
  • Thellësia (mm)98
Të ngjashme
  • Materiali kryesorPlastik
  • Materiali dytësorMetal
  • Projektuar nëPoloni
  • Prodhuar nëPoloni
  • Weight Net (kg)0.5
Klasifikimi
  • Kategoria BIMobjectElektrike - Dhomë shpërndarse
  • IFC classificationElement elektrik
  • Emrin UNSPSCSwitch box
  • UNSPSC code39121306
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit