02 Hi-Line 6 | Kitchens
02 Hi-Line 6 | Kitchens
02 Hi-Line 6 | Kitchens
    Molteni&C

    02 Hi-Line 6 | Kitchens

    4.8 nga 5 yje4.8(9 vlerësime)

    A unitary project, simple and linear: Hi-Line 6 is more than just a kitchen. It's a space to live in. This space is organised with "esprit de géométrie" combined with rigorous shapes, richness of detail and care for quality in construction. The base units are taller, to hold more and better. Far from the classic concept of the kitchen, Hi-Line 6 allows for several composition options. No handles are used – instead there is a finger recess to open and close the doors.

    Specifikime teknike
    • Referencë unikeHi-Line--6
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2025-08-01
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Mobilje
    • IFC classificationMobilje
    • OmniClass Number23-21 19 15 33 11
    • OmniClass TitleResidential Kitchen Specialty Casework