Olympic Fire Pit Table
Olympic Fire Pit Table
Olympic Fire Pit Table

    Olympic Fire Pit Table

    The Olympic fire table is designed and built to be the sleekest, most functional, most durable fire feature in the industry. It features a high heat output, high efficiency brass burner and incredible standard or custom finish options. Built with lifetime 3/16″ America made Aluminum or Steel, right here in Missoula, Montana. It’s easy to see why the Olympic has become our new Editor’s BEST choice fire feature. Elevate your space to the next level.

    Available Sizes:

    Olympic Steel Fire Table 48"

    Olympic Steel Fire Table 55"

    Olympic Steel Fire Table 60"

    Olympic Steel Fire Table 67"

    Olympic Steel Fire Table 76"

    Olympic Steel Fire Table 86"

    Olympic Steel Fire Table 96"

    Specifikim
      • BTUs: Up to 470,000 BTUs
      • Material: 3/16″ Mild or Corten Steel
      • Finish: Choice of High-Durability Powder Coating or raw Corten Steel
      • Burner: Crossfire Brass Burner System by Warming Trends
      • Flame Height: Adjustable via Key Valve and Whistle-Free Flex Line Kit
      • Ventilation: Built-in with 4″ non-marring adjustable feet
      • Cover Options: Matching steel or Upgrade to Arbor Wood
      • Optional Free Add-On: 1″-2″ Lava Pebbles
      • Complimentary Nationwide Shipping
      • Order Samples or View Color Gallery
      • CUSTOM SIZING available
    Specifikime teknike
    • Referencë unikeolympic-steel-fire-pit-table
    • Familja e produkteveSteel Fire Pits
    • Grupi i produkteveRectangular
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-10
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
    • IFC classificationNgrohës i hapësirës
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 PërshkrimSpace heaters
    • CSI MasterFormat 2014 Code32 39 00
    • CSI MasterFormat 2014 TitleManufactured Site Specialties
    • OmniClass Number23-11 00 00
    • OmniClass TitleSite Products

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika