Ready to Finish Fire Pit with Crossfire Burner – Square with Round Opening
Ready to Finish Fire Pit with Crossfire Burner – Square with Round Opening

    Ready to Finish Fire Pit with Crossfire Burner – Square with Round Opening

    Custom fire design has never been simpler. These kits come ready to burn… just add the veneer. Whether that’s tile, granite, stone, stucco, or whatever else you can dream up! High BTU Crossfire Brass Burners come standard.

    Specifikim
      • BTUs: Up to 320,000 BTUs
      • Material: 1″ Welded Aluminum Frame
      • Options: Frame only or waterproof 1/2″ GoBoard
      • Burner: Crossfire Brass Burner System by Warming Trends
      • Pan with 2″ Sidewalls and Drain Holes
      • Flex Line Kit with Key Valve for flame height adjustment
      • 2 Silver Vents (to be installed on site)
      • Key Valve Extension
      • Key Valve Mounting Bracket
      • Choose between Match Lit, Push Button or Electronic Ignition
      • Complimentary Nationwide Shipping
      • CUSTOM SIZING available

      SKU MFP_ZRTFCategories All Products, Coastal Optimized, DIY Series, ​Luxury ​Gas Fire Pit Kits, Made in Montana, Ready-To-Finish Kits, Square Fire Pit TableTags Backer Board, Square

    Specifikime teknike
    • Referencë unikeready-to-finish-fire-pit-with-crossfire-burner-square-with-round-opening
    • Familja e produkteveReady to Finish Fire Pits
    • Grupi i produkteveSquare
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-10
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
    • IFC classificationNgrohës i hapësirës
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 PërshkrimSpace heaters
    • CSI MasterFormat 2014 Code32 39 00
    • CSI MasterFormat 2014 TitleManufactured Site Specialties
    • OmniClass Number23-11 00 00
    • OmniClass TitleSite Products

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika