Mora Cera Duo Kitchen mixer
Mora Cera Duo Kitchen mixer

    Mora Cera Duo Kitchen mixer

    Eletronic kitchen mixer with soft closing, energy and water saving aerator and C-spout. Adjustable flow control and temperature limiter. Soft PEX® hoses with 3/8" connecting nut. Out of 4MS approved brass. Chrome. RSK 8318410 NRF 4290332 VVS 705891104 LVI 6261214 Modern technology has found its way into the kitchen faucet. Now you don´t have to worry about the risk of bacteria moving onto your kitchen faucets while you cook. Mora Cera Duo is a perfect combination of the modern touchless technology and a traditional kitchen mixer. This gives you the possibility to get full cold or warm water by using the lever like on a traditional single lever mixer. This also works well in a household where not everyone is comfortable with the touchless design and still wants access to the lever. The water temperature for water activated by the sensor is pre-set on the mixing valve placed under the mixer, this means that you don´t need to adjust the temperature on the lever before using the touchless function. The Duo mixer offer not only maximum protection against the spread of bacteria, but are also extremely economical because they deliver the exact amount of water that is needed. The mixer is equipped with all advanced technology that you normally find in Mora Armatur mixer – ESS, Soft Closing, EcoSafe® etc. Low power consumption - Battery Operated (battery included) can be adapted for mains operation 12V AC/DC.
    Specifikim
    • ESS (energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (energy and water saving aerator). Swivel spout, limitation part for 60°, 85°, 110° or 360° included. Flush Timeout - safety shut-off to prevent flooding. Can be turned off for 5 min. (eg for cleaning). Low power consumption - Long life. IP class sensor, IP67. Approved non-return valves, EN-Standard EN1717 . Installation: Automatic sensor calibration. All models can be adapted for either battery 6V or mains operation 12V AC/DC. Mains operation requires installation of the AC adapter 729478.AE, and power supply 729470 alternatively transformator 729475. Soft PEX® hoses with 3/8" connecting nut (stainless steel braided). Hole diameter Ø34-37 mm. Settings: Programmable detection distance. Adjustable flush time.
    Specifikime teknike
    • Referencë unike242102
    • Familja e produkteveKitchen Mixers
    • Grupi i produkteveMora Cera
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-15
    • Numri i botimit1
    • Gjatësia (mm)391
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)4.456
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • IFC classificationKontrolluesi i rrjedhës
    • Emrin UNSPSCMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 PërshkrimSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Suedi
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit