MORA INXX II Shower kit 160 c/c
MORA INXX II Shower kit 160 c/c
MORA INXX II Shower kit 160 c/c
MORA INXX II Shower kit 160 c/c
MORA INXX II Shower kit 160 c/c
MORA INXX II Shower kit 160 c/c
MORA INXX II Shower kit 160 c/c

    MORA INXX II Shower kit 160 c/c

    With its durable chrome finish the INXX II combines classic design with high performance, constant temperature, outstanding comfort and effective scald protection. The overhead shower has a large, slim shower head that looks great in bathrooms with a strong character and striking shapes, as well as in classic bathrooms designed for rest and relaxation. The mixer has been tested and approved according to current building regulations and is energy-efficient, which means it reduces water and energy use without compromising on comfort. The INXX II collection offers a world-class water experience.

    INXX II is an elegant, timeless collection in a palette of carefully selected colours. Offering a combination of high quality, sober design and outstanding comfort, this is the ultimate collection.

    Chrome: Articlenumber  271600  RSK 8283077

    Matte black: Articlenumber  271600.12  RSK 8283078 

    Matte white: Articlenumber  271600.22 RSK 8283079

    Matte grey: Articlenumber  271600.44 RSK 8283080

    Polished brass: Articlenumber  271600.60  RSK 8283081

    Brushed brass: Articlenumber  271600.62  RSK 8283082



    Specifikim
    • Consist of:  

      MORA INXX II shower mixer: 

      • Pressure balanced thermostatic mixer 
      • Temperature handle with safety stop at 38°C 
      • With Eco-function 
      • Approved non-return valves, EN-Standard EN1717 

      MORA INXX II shower:

      • Shower hose in metal, PVC- and BPA-free 
      • With adjustable wall brackets for usage of existing screw holes 
      • With Easy-Clean anti-limescale system 
      • Eco (energy and water saving hand shower 8 l/min)



    Specifikime teknike
    • Referencë unike271600
    • Familja e produkteveShowers
    • Grupi i produkteveMORA INXX II Concealed
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-10-13
    • Numri i botimit1
    • Gjatësia (mm)766
    • Gjerësia (mm)260
    • Thellësia (mm)88
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)4.541
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Suedi
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit