MORA INXX II sharp Kitchen mixer
MORA INXX II sharp Kitchen mixer
MORA INXX II sharp Kitchen mixer
MORA INXX II sharp Kitchen mixer
MORA INXX II sharp Kitchen mixer
MORA INXX II sharp Kitchen mixer
MORA INXX II sharp Kitchen mixer
MORA INXX II sharp Kitchen mixer

    MORA INXX II sharp Kitchen mixer

    With its durable chrome finish and strong personality, the INXX II sharp kitchen mixer makes a stylish, contemporary statement in your kitchen. The mixer has been tested and approved according to current building regulations and is energy-efficient, which means it reduces water and energy use without compromising on comfort.

    About the collection INXX II is an elegant, timeless collection in a palette of carefully selected colours. Offering a combination of high quality, sober design and outstanding comfort, this is the ultimate collection. 

    Chrome art.no 272051.CA RSK 8311245 NRF 4290501                                                                                                                                       Matte black art.no 272051.12CA RSK 8311246 NRF 4290502                                                                                                                      Matte white art.no 272051.22CA RSK 8311247 NRF 4290503                                                                                                                          Matte grey  art.no 272051.44CA RSK 8311248 NRF 4290504                                                                                                                  Polished brass  art.no 272051.60CA RSK 8311249 NRF 4290505                                                                                                           Brushed brass art.no: 272051.62CA RSK 8311251 NRF 4290506                                                                                                          Brushed nickel: art.no 272051.76CA RSK: 8311252 NRF: 4290507



    Specifikim
      • Ceramic cartridge 
      • Adjustable flow control and temperature limiter 
      • Eco (energy and water saving constant flow aerator, 8 l/min at 200–600 kPa) 
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided) 
      • Swivel spout, limitation part for 60°, 85°, 110° or 360° included 
      • Hole diameter Ø34-37 mm




    Specifikime teknike
    • Referencë unike272051
    • Familja e produkteveKitchen Mixers
    • Grupi i produkteveMora Inxx
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-08-17
    • Numri i botimit1
    • Gjatësia (mm)306
    • Gjerësia (mm)103
    • Thellësia (mm)230
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëSuedi
    • Prodhuar nëItali
    • Weight Net (kg)2.468
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • IFC classificationKontrolluesi i rrjedhës
    • Emrin UNSPSCMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 PërshkrimSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër