MORA INXX II soft Kitchen mixer with dishwasher valve
MORA INXX II soft Kitchen mixer with dishwasher valve
MORA INXX II soft Kitchen mixer with dishwasher valve
MORA INXX II soft Kitchen mixer with dishwasher valve
MORA INXX II soft Kitchen mixer with dishwasher valve
MORA INXX II soft Kitchen mixer with dishwasher valve
MORA INXX II soft Kitchen mixer with dishwasher valve
MORA INXX II soft Kitchen mixer with dishwasher valve

    MORA INXX II soft Kitchen mixer with dishwasher valve

    Kitchen mixer with soft closing, energy and water saving aerator and C-spout. With dishwasher valve. Adjustable flow control and temperature limiter. Soft PEX®  hoses with 3/8 connecting nut. Out of 4MS approved brass. Chrome.                                                                Art.no 272151.CA  RSK 8311267  NRF 4290524         

    This kitchenmixer is also availible in six other different colours                                                                                                                      Matte black art.no 272151.12CA  RSK 8311269  NRF 4290525                                                                                                                      Matte white art.no 272151.22CA  RSK 8311270  NRF 4290526                                                                                                                          Matte grey  art.no 272151.44CA  RSK 8311271  NRF 4290527                                                                                                                  Polished brass  art.no 272151.60CA  RSK 8311272  NRF 4290528                                                                                                          Brushed brass art.no 272101.62CA   RSK 8311273   NRF 4290529                                                                                                          Brushed nickel art.no 272101.76CA  RSK 8311274 NRF 4290531

    With its durable chrome finish and soft lines, the INXX II soft kitchen mixer lends luxury and elegance to your kitchen. The mixer has been tested and approved according to current building regulations and is energy-efficient, which means it reduces water and energy use without compromising on comfort.

    About the collection
    INXX II is an elegant, timeless collection in a palette of carefully selected colours. Offering a combination of high quality, sober design and outstanding comfort, this is the ultimate collection. 




    Specifikim
      • Ceramic cartridge 
      • Adjustable flow control and temperature limiter 
      • Eco (energy and water saving constant flow aerator, 8 l/min at 200–600 kPa) 
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided) 
      • Swivel spout, limitation part for 60°, 85°, 110° or 360° included 
      • With dish washer valve CW, not adjustable to HW
      • Hole diameter Ø34-37 mm





    Specifikime teknike
    • Referencë unike272151
    • Familja e produkteveKitchen Mixers
    • Grupi i produkteveMora Inxx
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-09-08
    • Numri i botimit1
    • Gjatësia (mm)220
    • Gjerësia (mm)103
    • Thellësia (mm)356
    Lidhje
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëSuedi
    • Prodhuar nëItali
    • Weight Net (kg)2.489
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • IFC classificationKontrolluesi i rrjedhës
    • Emrin UNSPSCMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 PërshkrimSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit