MORA INXX II soft small Basin mixer
MORA INXX II soft small Basin mixer
MORA INXX II soft small Basin mixer
MORA INXX II soft small Basin mixer
MORA INXX II soft small Basin mixer
MORA INXX II soft small Basin mixer
MORA INXX II soft small Basin mixer

    MORA INXX II soft small Basin mixer

    Basin Mixer with soft closing, energy and water saving aerator. Adjustable flow control and temperature limiter. Soft PEX® hoses with 3/8" connecting nut. Out of 4MS approved brass. Chrome.                                                                                                       

    273001.CA RSK 8278252  NRF4290442 

                                                                                                                                                                                                                              This basinmixer is also availible in six other different colours.                                                                                                                       Matte black art.no 273001.12CA  RSK 8278253  NRF 4290443                                                                                                                      Matte white art.no 273001.22CA  RSK 8278254   NRF 4290444                                                                                                                          Matte grey  art.no 273001.44CA  RSK 8278255   NRF 4290445                                                                                                                  Polished brass  art.no 273001.60CA  RSK 8278256  NRF 4290446                                                                                                           Brushed brass art.no: 273001.62CA  RSK 8278257  NRF 4290447            

    INXX II is elegant and timeless, and available in a palette of carefully selected natural colour tones. Thanks to a choice of matte or lacquered finishes, the collection is perfect for neutral, rustic or more functional interiors.

    The INXX II combines exclusive design with a high performance and offers a world-class water experience. 

    Specifikim
    • Soft closing.                                                                                                                                                                                            Adjustable flow control and temperature limiter.                                                                                                                                               Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)                                                                                                                                                                                 

                                                                                                                                                  

    Specifikime teknike
    • Referencë unike273001
    • Familja e produkteveBath Mixers
    • Grupi i produkteveMora Inxx
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-09-09
    • Numri i botimit1
    • Gjatësia (mm)143
    • Gjerësia (mm)42
    • Thellësia (mm)106
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëSuedi
    • Prodhuar nëItali
    • Weight Net (kg)1.135
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 PërshkrimMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures