MMIX II Kitchen mixer soft for sink dishwasher
MMIX II Kitchen mixer soft for sink dishwasher
MMIX II Kitchen mixer soft for sink dishwasher

    MMIX II Kitchen mixer soft for sink dishwasher

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any interior. It’s the perfect way to experience Mora’s lasting water experience in an attractive, affordable package.

    MMIX II soft has a gently curved geometric design that exudes a classic, easy-to-work-with style.

    For sink dishwasher - Article number: 332152 RSK: 8312169 NRF: 4290584

    Specifikim
      • For sink dishwasher
      • ESS (energy saving system)
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Eco (energy and water saving aerator)
      • Swivel spout, limitation part for 60°, 85°, 110° or 360° included
      • With dishwasher valve, switchable between cold and hot water. Pre-set on cold water
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Lead Free material
      • Hole diameter Ø34-37 mm
    Specifikime teknike
    • Referencë unike332152
    • Familja e produkteveKitchen Mixers
    • Grupi i produkteveMora MMIX II
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-06-01
    • Numri i botimit1
    • Gjatësia (mm)391
    Lidhje
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)2.02
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC011431
    • Emri ETIMKitchen mixing tap
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 PërshkrimSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër