LYNX is the new Mora collection that unifies Mora’s highest sustainable and functional technology standards with a timeless aesthetic and premium material selection. Each piece delivers an experience without compromise in chrome and matte black for an exclusive, sleek expression.
A design-led series unified with Mora’s signature sustainability attributes, LYNX exceeds the demands of contemporary living. LYNX’s mixers and showers for the bathroom and spas feature our world-class shower experience, with constant temperature technology and luxurious spray patterns. In the kitchen units, our leading water-saving innovation integrates with a form that explores curves and slim, flat profiles. The collection is available in sleek polished chrome or atmospheric matte black.
Everyday luxury is the driving force behind the LYNX shower system kit, which offers the ease of a handheld shower and a seductive overhead experience in one package. It is available in chrome or matte black.
Chrome, articlenumber: 341800 RSK 8283453
LEED-compliant (6 l/min) - art.no: 341800.LD6 RSK 8283455
Matte black, articlenumber: 341800.12 RSK 8283454
LEED-compliant (6 l/min) - art.no: 341800.12LD6 RSK 8283456
Rajoni i disponueshëm
| Europe |
|---|
Suedi |