LYNX Basin mixer
LYNX Basin mixer
LYNX Basin mixer
LYNX Basin mixer

    LYNX Basin mixer

    LYNX is the new Mora collection that unifies Mora’s highest sustainable and functional technology standards with a timeless aesthetic and premium material selection. Each piece delivers an experience without compromise in chrome and matte black for an exclusive, sleek expression.

    A design-led series unified with Mora’s signature sustainability attributes, LYNX exceeds the demands of contemporary living. LYNX’s mixers and showers for the bathroom and spas feature our world-class shower experience, with constant temperature technology and luxurious spray patterns. In the kitchen units, our leading water-saving innovation integrates with a form that explores curves and slim, flat profiles. The collection is available in sleek polished chrome or atmospheric matte black.

    A basin mixer with a sculptural, timeless look in clean chrome or matte black. Flattened elements blend with soft curves for a dramatic profile. The mixer enjoys our leading sustainable functionality.

    Chrome, article number: 343001 RSK: 8275916 NRF: 1385603

    LEED/BREEAM-compliant (flow: 3,1 l/min), art.no: 343001.LD3 RSK: 8275918

    LEED/BREEAM-compliant (flow: 1,6 l/min), art.no: 343001.LD1 RSK: 8275920

    Matte black, article number: 343001.12 RSK: 8275917 NRF: 1385604

    LEED/BREEAM-compliant (flow: 3,1 l/min), art.no: 343001.12LD3 RSK: 8275919

    LEED/BREEAM-compliant (flow: 1,6 l/min), art.no: 343001.12LD1 RSK: 8275921


    Specifikim
      • ESS (energy saving system)
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Eco (energy and water saving aerator)
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Lead Free material
      • Hole diameter Ø34-37 mm
    Specifikime teknike
    • Referencë unike343001
    • Familja e produkteveBasin mixer
    • Grupi i produkteveLYNX
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-09
    • Numri i botimit1
    • Gjatësia (mm)153
    Lidhje
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)1.54
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC011328
    • Emri ETIMWashbasin mixing tap
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 PërshkrimMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër