LYNX Sharp kitchen mixer
LYNX Sharp kitchen mixer
LYNX Sharp kitchen mixer
LYNX Sharp kitchen mixer

    LYNX Sharp kitchen mixer

    LYNX is the new Mora collection that unifies Mora’s highest sustainable and functional technology standards with a timeless aesthetic and premium material selection. Each piece delivers an experience without compromise in chrome and matte black for an exclusive, sleek expression. 

    A design-led series unified with Mora’s signature sustainability attributes, LYNX exceeds the demands of contemporary living. LYNX’s mixers and showers for the bathroom and spas feature our world-class shower experience, with constant temperature technology and luxurious spray patterns. In the kitchen units, our leading water-saving innovation integrates with a form that explores curves and slim, flat profiles. The collection is available in sleek polished chrome or atmospheric matte black.

    The bold angles of this kitchen mixer bring depth and presence to your interior. Available in matte black or crisp chrome, it’s a mixer that’s as functional as it is attractive.

    Chrome, article number: 344051 RSK: 8312211 NRF: 1385599                                                                                          

    LEED/BREEAM-compliant (3,6 l/min), article number: 344051.LD3 RSK: 8312219

    LEED/BREEAM-compliant (4,4 l/min), article number: 344051.LD4 RSK: 8312221


    Matte black, article number: 344051.12 RSK: 8312212 NRF: 1385600                                                                          

    LEED/BREEAM-compliant (3,6 l/min), article number: 344051.12LD3 RSK: 8312220

    LEED/BREEAM-compliant (4,4 l/min), article number: 344051.12LD4 RSK: 8312222



    Specifikim
      • ESS (energy saving system)
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Eco (energy and water saving aerator)
      • Swivel spout, limitation part for 60°, 85°, 110° or 360° included
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Lead Free material
      • Hole diameter Ø34-37 mm
      • LEED/BREEAM compliant
    Specifikime teknike
    • Referencë unike344051
    • Familja e produkteveKitchen Mixers
    • Grupi i produkteveLYNX
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-09
    • Numri i botimit1
    • Gjatësia (mm)307
    Lidhje
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorKromit
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)1.75
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC011431
    • Emri ETIMKitchen mixing tap
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 PërshkrimSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër