Mora MMIX Tronic Basin Mixer with temperature knob
Mora MMIX Tronic Basin Mixer with temperature knob
Mora MMIX Tronic Basin Mixer with temperature knob
Mora MMIX Tronic Basin Mixer with temperature knob
Mora MMIX Tronic Basin Mixer with temperature knob
Mora MMIX Tronic Basin Mixer with temperature knob
Mora MMIX Tronic Basin Mixer with temperature knob

    Mora MMIX Tronic Basin Mixer with temperature knob

    Mora MMIX Tronic is a new sensor controlled basin mixer. Sensor controlled mixers started out in public facilities, but are increasingly finding their way into modern homes. A sensor detects when you put your hands underneath the mixer and automatically activates the water flow until you remove your hands. Hygienic, energy-efficient and childishly simple.

    RSK number: 8553527 NRF: 4290054 LVI: 6160656 VVS: 704362004

    This product is also availible in colour black, copper (PVD), champagne and polished brass :                                                                              MMIX Tronic Black: article number: 720080.11 RSK: 8430592 NRF: 4290076 LVI: 6160705 VVS: 704362021 EAN code: 7391887254321      MMIX Tronic Copper: article number: 720080.14 RSK: 8430644 NRF: 4290085 LVI: 6160710 VVS: 704362007 EAN code: 7391887259241 MMIX Tronic Champagne: article number: 720080.16 RSK: 8430645 NRF: 4290086 LVI: 6160711 VVS: 704362003 EAN code: 7391887259395                                                                                                                                                                                                      MMIX Tronic Polished brass: article number: 720080.60 RSK: 8430646 NRF: 4290087 LVI: 6160712 VVS: 704362085 EAN code: 7391887259401

    Specifikim
      • With temperature knob, battery operation (included battery)
      • Soft closing solenoid valve
      • Safe against vandalism, complete in metal
      • Eco (energy and water saving constant flow aerator, 5 l/min at 200–600 kPa)
      • Flush Timeout - safety shut-off to prevent flooding
      • 30 sec. rinse time via sensor
      • Can be turned off for 60 sec. (eg for cleaning)
      • Low power consumption - Long life
      • Equipped with function for thermal disinfection against legionella
      • IP class sensor, IP67
      • Approved non-return valves, EN-Standard EN1717
      • Environmental friendly material, Lead free, Nickel Free

      Installation:

      • Automatic sensor calibration
      • After adjusting to the desired temperature, knob can be replaced with a lid
      • All models can be adapted for either battery 6V or mains operation 12V AC/DC
      • Mains operation requires installation of the AC adapter art.no. 729478.AE and power supply art.no. 729470, alternatively transformer art.no. 729475
      • Soft Pex® hoses with non return valves and filters (stainless steel braided)
      • Hole diameter Ø33,5-37 mm 

         Settings:

      • Adjustable max temperature
      • Programmable function for hygiene flushing
      • Adjustable flush time
    Specifikime teknike
    • Referencë unike720080
    • Familja e produkteveElectronic Mixers
    • Grupi i produkteveMMIX Tronic
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-01-13
    • Numri i botimit1
    • Gjatësia (mm)80
    • Gjerësia (mm)190
    • Thellësia (mm)290
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorTunxh
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)1.45
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër