Tronic Showerpanel WMS with thermostatic function and UV Led unit
Tronic Showerpanel WMS with thermostatic function and UV Led unit

    Tronic Showerpanel WMS with thermostatic function and UV Led unit

    Watersprint shower panel 

    Mora Armatur proudly presents the world’s first shower panel to offer safe and effective water purification using UV LED technology. 
    With the unique combination of Mora Armaturs’s world-leading electronics and thermostat technology and Watersprint’s unique UV LED unit, this is an extremely safe product for combating legionella bacteria. 
    Integration of the shower panel and the UV LED unit ensures that the shower water is always disinfected. If the unit stops working, the shower panel switches off. 
    Use our Tronic WMS system to monitor and manage your installed shower panels including the UV LED unit. 
    The shower panels are available either with a thermostat or for a pre-mixed water system. 

    RSK 8255847 LVI 6360713

    Watersprint – Intelligent water treatment 
    Watersprint is a groundbreaking product that disinfects the water in the immediate vicinity of the tap outlet by utilising UVC light generated from tiny LEDs the size of pinheads. The technology is only active when the water is turned on, making it highly energy-efficient. The product is completely free of mercury. 
    It is also maintenance-free as there is no need for annual lamp replacement. 

    The UVC light effectively kills and reduces bacteria (legionella), viruses and protozoa. 

    Specifikim
    • Shower panel with built-in UV-LED device for effective combating of legionella and other microorganisms

      Possibilities of wireless connection 

      Bult-in safety function that turns off the water in case of a UV device failure

      Programmable start button. Rinsing time from 10–60 seconds, (30 seconds is the factory preset) 

      Jet angle adjustable +/- 5°

      Flow limiter 9 l/min 

      Stainless look

      Can be turned off by solenoid valve (eg for cleaning)

      IP class sensor, IP67   

      Installation: Easy to change battery under the service cover without turning off the water supply

      Mains operation (included transformer and 10 m extension cable) 

      Connected to premixing water

      Connection up G1/2". Ball valve are ordered seperately 

      Tronic WMS: 

      With wireless connection to the Tronic WMS system (gateway and subscription required) alternatives via Dongel (1616-1000) the following opportunities are obtained:  - Programmable rinsing time from 10–60 seconds  - Built-in temperature measurements (measures output water temperature)  - Programmable temperature stop, the mixer will turn off directly at set maximum temperature  - Flush time control, prevents overflow, maximum flush time 5 min. - Adjustable hygiene flushing, interval and flush time (to prevent water becoming stagnant) - Logging of all flushings with point of time, water consumption and temperature. - Only with WMS  - Stagnation alarm (an alarm is emitted if the unit is not used within the set time) – Only with WMS - Alarm via SMS or email – Only with WMS

    Specifikime teknike
    • Referencë unike720201
    • Familja e produkteveElectronic Mixers
    • Grupi i produkteveMora Tronic Watersprint
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2012-07-05
    • Numri i botimit1
    • Gjatësia (mm)140
    • Gjerësia (mm)1180
    • Thellësia (mm)225
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)11.8
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2090
    • CSI UniFormat II TitleOther Plumbing Systems
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit