AB-RO RAILING
Morad

AB-RO RAILING

AB-R is a post railing system, with vertical spindles fastened using screws to horizontal handrail profiles and bottom rails, offering an excellent alternative to traditional steel railings. Unlike steel railings, which require welding and often feature visible, unsightly weld seams, as well as frequent repainting due to the material’s susceptibility to corrosion, the AB-R system provides a clean, aesthetically pleasing solution. The spindles can be mounted on both sides of the post or under the handrail.

Aesthetic finish! The profiles are made of extruded aluminum, powder-coated in any RAL color, and the fasteners are made of stainless steel, ensuring no risk of corrosion in any part of the railing.

Quick and easy assembly! All connections are screwed or riveted on painted profiles, eliminating the need for welding. Standard profiles are available in 6-meter lengths, but for larger projects, profiles can be ordered in any length, minimizing material waste and optimizing costs.

Quality guarantee! The railings are highly resistant to weather conditions and require virtually no maintenance throughout their entire service life.

Specifikim
    • Tested and certified: National Technical Assessment (KOT) issued by the Building Research Institute (ITB-KOT-2022/2243 edition 1).
Specifikime teknike
  • Referencë unikeab-ro-railing
  • Familja e produkteveRailings
  • Grupi i produkteveAB-R
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-20
  • Numri i botimit1
Të ngjashme
  • Projektuar nëPoloni
  • Prodhuar nëPoloni
Klasifikimi
  • Kategoria BIMobjectNdërtim - Gilindera
  • IFC classificationGilindera
  • Kodi ETIMEG019740
  • Emri ETIMRail (profiles)
  • Uniclass 2015 CodeSs_25_15_60_05
  • Uniclass 2015 PërshkrimBalustrade and guarding systems
  • CSI MasterFormat 2014 Code05 52 00
  • CSI MasterFormat 2014 TitleMetal Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing

Rajoni i disponueshëm

Europe Asia North America Africa
Andorrë
Afganistan
Bahamas
Algjeri
Austri
Arabia Saudite
Grenlandë
Egjipt
Belgjikë
Armeni
Haiti
Kenia
Bjellorusi
Azerbaixhan
Kanadë
Libi
Bosnjë dhe Hercegovinë
Emiratet e Bashkuara Arabe
Kubë
Marok
Bulgari
Gjeorgji
Republika Domenikane
Tunizi
Danimarkë
Irak
Shtetet e Bashkuara
Estoni
Iran
Xhamaika
Finlandë
Jemen
Francë
Jordani
Gërnzi
Katar
Gjermani
Kazahstan
Gjibraltar
Kinë
Greqi
Kirgistan
Holandë
Kuveit
Hungari
Mongoli
Irlandë
Oman
Ishujt Alandë
Pakistan
Ishujt Faroe
Siria
Ishulli i Njeriut
Taxhikistan
Islandë
Turkmenistan
Itali
Turqi
Kroacia
Uzbekistan
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër