AC-62 Window 2-Sash Tilt & Turn+ FIX
Morad

AC-62 Window 2-Sash Tilt & Turn+ FIX

The AC-62 is an insulated system intended for external construction: windows, doors,

showcases. It is possible to produce sliding and automatic doors,

windows that open both inwards and outwards, as well as revolving,

accordion and bent structures. Two aluminum profiles are connected with a

thermal break, creating a profile with a frame width of 62 mm and a

window sash width of 70 mm. The width of the profiles and their

structure ensures very good strength and thermal parameters while

maintaining a low price of the system.

Specifikim
    • HEAT TRANSFER COEFFICIENT:   Uw = 1,14 W/(K)
    • SPECIFIC ACOUSTIC INSULATION INDEX:   Rw = 33dB
    • RESISTANCE TO WIND LOAD:   C5
    • WATERPROOF:  E1500
Specifikime teknike
  • Referencë unikeac-62-window-2-sash-tilt-and-turn-and-fix
  • Familja e produkteveWindows & Doors
  • Grupi i produkteveAC-62
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-20
  • Numri i botimit1
  • Thellësia (mm)62
Të ngjashme
  • Projektuar nëPoloni
  • Prodhuar nëPoloni
Klasifikimi
  • Kategoria BIMobjectDritare - Double Hung Windows
  • IFC classificationDritare
  • Kodi ETIMEC003536
  • Emri ETIMWindow (complete with frame)
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 PërshkrimDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows

Rajoni i disponueshëm

Europe Asia North America Africa