SOLIS ML-52E Technical Louvres
Morad

SOLIS ML-52E Technical Louvres

System Morad ML-52E – modern aluminium louvres for facades
ML-52E is a development of the popular ML-52 louvre system, created for architects and contractors looking for functional and aesthetic facade solutions. The system combines modern design with high durability and flexibility in design.

Key features of the ML-52E system

  • Modified louvre cross-section – the blade width has been reduced to 35 mm, allowing perfect flush alignment with 40 mm cross-section profiles and ensuring a consistent facade aesthetic.
  • Possibility of reversed mounting (180°) – increased design flexibility, while maintaining sub-structure spacing up to 1000 mm.
  • High functionality – the system serves both a protective and decorative function.
  • Characteristic Z-shaped louvre profile – guarantees high air permeability and a lightweight construction.
  • Modern finishing solutions – facilitate integration of the system with building architecture, emphasising its contemporary character.

Application
The ML-52E system is ideal for projects requiring a combination of modern technology with classic elegance. This solution is recommended for:

  • facades of office and public buildings,
  • modern residential developments,
  • commercial facilities where design and durability matter.

Why choose ML-52E?
The system was developed in response to the needs of contemporary architecture – it is durable, aesthetic and functional. Thanks to personalisation possibilities, it allows even the most demanding projects to be realised.

Specifikim
  • Louvre spacing: 52 mm
    Visual cross-section: 71%
    Free area: 58%
    Max sub-structure spacing: 1200 mm at 600 Pa, 1500 mm at 350 Pa
    Profile length: 6 m
Specifikime teknike
  • Referencë unikemorad-solis-ml52e-technical-louvres
  • Familja e produkteveElliptical
  • Grupi i produkteveML-92
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-07-14
  • Numri i botimit1
Të ngjashme
  • Projektuar nëPoloni
  • Prodhuar nëPoloni
Klasifikimi
  • Kategoria BIMobjectMuret - Veshja
  • IFC classificationObjekt
  • Kodi ETIMEC011406
  • Emri ETIMFaçade louver
  • Uniclass 2015 CodePr_30_59_48
  • Uniclass 2015 PërshkrimLouvres and components
  • CSI MasterFormat 2014 Code08 91 00
  • CSI MasterFormat 2014 TitleLouvers
  • OmniClass Number23-17 21 11 15
  • OmniClass TitleExterior Louvers and Grilles

Rajoni i disponueshëm

Europe Asia North America Africa