climbslide 8.9
climbslide 8.9
climbslide 8.9
climbslide 8.9
climbslide 8.9

    climbslide 8.9

    Playsculpture climbslide 8.9

    While adults will appreciate «climbslide 8.9» as an aesthetically designed play sculpture, children will see it
    as a small world full of adventures. Whether in the large or small version, «climbslide 8.9» guarantees not only fun but also encounters and move- ment. For children from 2 years

    Design:

    All objects originate from a single form – the so-called double helix, the form of the DNA strands of
    all living things. They thus have an energising and harmonising effect on people and the environment.

    Material:

    All products are constructed using 100% ecological and sustainable Accoya wood, and have a minimum outdoor life span of 25 years. They are low-maintenance and resistant to vandalism.

    Safety:

    All objects are manufactured accor- ding to European safety standards for playground equipment SN EN 1176.

    Plant, Plants, tree, bench, table, chair, garden

    Specifikim
    • Length:891 cm
      Width: 212 cm
      Height: 145 cm
      Weight: 1300 kg
      Critical fall height: 145 cmNumber of foundations: 5Construction time (approx.):4 pers. à 4 hrs.

      Crane required

    Specifikime teknike
    • Referencë unikeclimbslide-8-9
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-06-22
    • Numri i botimit1
    • Gjatësia (mm)1450
    • Gjerësia (mm)2120
    • Thellësia (mm)8910
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorÇelik
    • Projektuar nëZvicër
    • Prodhuar nëPoloni
    • Weight Net (kg)1300
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Shesh lojërash
    • IFC classificationElemente mobiluese
    • OmniClass Number23-11 29 21 13
    • OmniClass TitleGarden Ornaments

    Rajoni i disponueshëm

    Europe Oceania North America Asia
    Andorrë
    Australi
    Kanadë
    Japoni
    Austri
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Kosta Rika
    Belgjikë
    Zelanda e Re
    Shtetet e Bashkuara
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Gjibraltar
    Holandë
    Irlandë
    Ishujt Faroe
    Islandë
    Itali
    Lihtenshtajn
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Portugali
    Qipro
    Spanjë
    Suedi
    Zvicër