Diesel Generator Set, mtu 3R0096, 30kWe, 60Hz, 208-600V

Diesel Generator Set, mtu 3R0096, 30kWe, 60Hz, 208-600V

    Product Highlights:

    • Designed and manufactured in facilities certified to standards ISO 9001:2008 and ISO 14001:2004
    • Verified product design, quality and performance integrity
    • Cutting-edge emissions control
    • Best-in-class reliability and availability
    • Optimized maintenance intervals
    • Advanced monitoring & communications
    • Accepts Rated Load in One Step Per NFPA 110
    • Compliant with industry codes & standards
Specifikim
  • Equipment

    Engine: John Deere 3029

    Generator: 4 Pole, Rotating Field; 1 Bearing, Sealed; 2/3 Pitch Windings

    Radiator: Unit Mounted 50 °C

    Air filtration: Single Stage Air Cleaners

    Fuel system: High-Pressure Diesel Injection

    Monitoring & Controls: Generator Set Control, Metering, Protection, Fault-Alarm Status Indication, Event Recording

    Warranty: 2-Year Standard

Specifikime teknike
  • Referencë unikediesel-generator-set-mtu-3r0096-30kwe-60hz-208-600v
  • Familja e produkteveElectrical Generator Sets
  • Grupi i produkteveJohn Deere 3029
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-02-11
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Power Generation & Light
  • Kodi ETIMEC002823
  • Emri ETIMPower generator
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 PërshkrimGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets

Rajoni i disponueshëm

North America South America