Diesel Generator Set mtu - Series 4000 - 16V • 2250-2750kVA • 50Hz • 380-11kV • Prime & Standby Power

Diesel Generator Set mtu - Series 4000 - 16V • 2250-2750kVA • 50Hz • 380-11kV • Prime & Standby Power

mtu gas and diesel generator sets in combination with mtu energy storage products provide reliable solutions for your power generation needs. Featuring low fuel consumption, long service intervals and low emissions backed by more than 60 years of experience, our products are designed to perform. Customers around the world trust us to provide reliable power for a wide range of applications, from healthcare, data centers, airports, manufacturing plants to independent power stations and micro grids. Our product portfolio covers generator sets from 27 up to 11,830 kWe. 

 

Product Highlights:

• Designed and manufactured in facilities certified to standards ISO 9001:2008 and ISO 14001:2004

• Verified product design, quality and performance integrity 

• Industry leading average load factor  

• Cutting-edge emissions control 

• Outstanding fuel economy 

• Best-in-class reliability and availability 

• Optimized maintenance intervals 

• Advanced monitoring & communications

• Load acceptance according ISO 8525-5 class G3 

• Accepts Rated Load in One Step Per NFPA 110

• Compliant with industry codes & standards

Specifikim
  • System specification:

    •Engine: mtu 16V4000G04; fuel consumption or emission optimized

    •Generator: 4 pole three-phase synchronous generator, Brushless, self-excited, self-regulating, self-ventilated, Digital voltage regulator, Anti condensation, heater, Stator winding Y-connected, accessible, neutral (brought out), Protection IP23, Insulation class H, utilization acc. to H, Radio suppression, EN55011, group 1, cl. B, Short circuit capability 3xIn for 10 sec, Excitation by AREP + PMI, Mounting of CT´s: 3x 2 core CT´s, Winding pitch: 2/3, winding, Voltage setpoint adjustment ± 5%, Meets NEMA MG-1, BS 5000, IEC 60034-1, VDE 0530, DIN EN 12601, AS1359 and ISO 8528, requirements

    •Radiator: Electrical or mechanical driven radiator designed for 40°C or 50°C ambient air temperature

    •Air Filtration: Single stage air cleaners

    •Fuel System: Common rail fuel injection with optional fuel filter, water separator and fuel return cooler

    •Starting System: 24V starter with optional batteries, charger and redundant option

    •Controls:  Generator set controller with metering, protection, fault-alarm status indication, event recording functionalities

    •Sound data: Consult your local mtu distributor for sound data

    •Emissions data: Consult your local mtu distributor for emissions data

    •Warranty: 2 Year Standard

    •Available options: Oversized generator, different controller options, power distribution panel, circuit breaker, fuel filtration systems, starting/charging system, exhaust components and vibration insulation

Specifikime teknike
  • Referencë unikemtu-16V4000-DS2250-2750-Prime_Standby-Power
  • Familja e produkteveElectrical Generator Sets
  • Grupi i produkteveDiesel Generator Sets
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-02-13
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectNdërtim - Power Generation & Light
  • IFC classificationGjenerator elektrik
  • Kodi ETIMEC002823
  • Emri ETIMPower generator
  • Emrin UNSPSCDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 PërshkrimGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Rajoni i disponueshëm

Europe Asia Africa Oceania
Andorrë
Afganistan
Afrika e Jugut
Australi
Austri
Arabia Saudite
Algjeri
Fixhi
Belgjikë
Azerbaixhan
Angolë
Guam
Bjellorusi
Bahrejn
Benin
Ishujt Cook
Bosnjë dhe Hercegovinë
Bangladesh
Botsvanë
Ishujt Marshall
Bulgari
Brunei
Burkina-Faso
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Butan
Burundi
Ishujt Pitcairn
Estoni
Emiratet e Bashkuara Arabe
Çad
Ishujt Solomon
Finlandë
Filipinet
Côte d’Ivoire
Ishujt Veriore të Marianës
Francë
Gjeorgji
Egjipt
Ishulli Norfolk
Gërnzi
Hong-Kong
Eritre
Kaledonia e Re
Gjermani
Indi
Esvatini
Kiribati
Gjibraltar
Indonezi
Etiopi
Nauru
Greqi
Irak
Gabon
Niue
Holandë
Iran
Gambia
Palau
Hungari
Ishujt Cocos (Keeling)
Gana
Papua Guinea e Re
Irlandë
Izrael
Guine
Polinezia franceze
Ishujt Alandë
Japoni
Guine-Bisau
Samoa
Ishujt Faroe
Jemen
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jordani
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Kamboxhi
Kenia
Tokelau
Itali
Katar
Kepi i Gjelbër
Tonga
Kroacia
Kazahstan
Komora
Tuvalu
Letoni
Kinë
Lesoto
Vanuatu
Lihtenshtajn
Kirgistan
Liberi
Wallis dhe Futuna
Lituani
Korea e jugut
Libi
Zelanda e Re
Luksemburg
Korea e Veriut
Madagaskar
Mali i Zi
Krishtlindje Island
Majotë
Maltë
Kuveit
Malavi
Maqedonia e Veriut
Laos
Mali
Mbretëria e Bashkuar
Liban
Marok
Moldovë
Makao
Mauritius
Monako
Malazi
Mavritani
Norvegji
Maldive
Mozambik
Poloni
Mianmar (Burmë)
Namibi
Portugali
Mongoli
Niger
Qipro
Neoal
Nigeri
Qyteti i Vatikanit
Oman
Republika Demokratike e Kongos
Republika Çeke
Pakistan
Republika e Afrikës Qendrore
Rumani
Palestinë
Republika e Kongos
Rusi
Singapor
Reunion
San-Marino
Siria
Ruandë
Serbi
Sri-Lankë
Sahara Perëndimore
Shqipëri
Tajlandë
São Tomé dhe Príncipe
Sllovaki
Tajvan
Sejshelle
Sllovenia
Taxhikistan
Senegal
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra-Leone
Svalbard dhe Jan Mayen
Turqi
Somali
Ukrainë
Uzbekistan
Sudan
Xhersej
Vietnam
Sudanin Jugor
Zvicër
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve