Gas Generator Set, mtu 8V0071 50-60kWe, 60Hz, 208-600V

Gas Generator Set, mtu 8V0071 50-60kWe, 60Hz, 208-600V

mtu gas-powered generator sets provide you with a continuous, economical, reliable and sustainable source of power. Utilizing natural gas, LP liquid, and dual fuel options all of our gas gensets combine the highest performance in the 50-60kWe electrical power range.

Product Highlights:

  • Designed and manufactured in facilities certified to standards ISO 9001:2008 and ISO 14001:2004
  • Verified product design, quality and performance integrity
  • Best-in-class reliability and availability
  • Optimized maintenance intervals
  • Advanced monitoring & communications
  • Accepts Rated Load in One Step Per NFPA 110
  • Compliant with industry codes & standards
Specifikime teknike
  • Referencë unikeRolls-Royce-Solutions-America-Gas-50-60kWe
  • Familja e produkteveElectrical Generator Sets
  • Grupi i produktevePSI 5.7L NA
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-06-15
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Power Generation & Light
  • IFC classificationGjenerator elektrik
  • Kodi ETIMEC002823
  • Emri ETIMPower generator
  • Emrin UNSPSCDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 PërshkrimGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution

Rajoni i disponueshëm

North America South America