Class 150 Cast Stainless Steel Standard Wafer Silent Check Valves - 101MHT

Class 150 Cast Stainless Steel Standard Wafer Silent Check Valves - 101MHT

Series 101MHT Class 150 Cast Stainless Steel Standard Wafer Silent Check Valve are designed for liquids and gases where flow reversal can cause surge and water hammer. Used extensively in pump suction and discharge applications.


Specifikim
  • Features

    • Disc is fully guided at top and bottom to ensure alignment and sealing at any installation angle
    • Disc begins to open at 0.5 psi (34.5 kPa), and opens 1/3 inch per inch of line size for enhanced flow
    • Sizes: 1 in. to 10 in. (25 to 250 mm)
    • Compact, lightweight wafer design saves space
Specifikime teknike
  • Referencë unike101MHT-Silent-Check-Valve
  • Familja e produkteveSpecialty Products
  • Grupi i produkteveSilent Check Valves
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-02-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Emrin UNSPSCSwing check valves
  • UNSPSC code40141634
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 PërshkrimCheck valves
  • CSI MasterFormat 2014 Code40 05 65.26
  • CSI MasterFormat 2014 TitleTilting Disc Check Valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Rajoni i disponueshëm

North America
Kanadë
Meksikë
Shtetet e Bashkuara