Class 250 Cast Iron Flanged End Y Strainers - 752
Class 250 Cast Iron Flanged End Y Strainers - 752
Class 250 Cast Iron Flanged End Y Strainers - 752

    Class 250 Cast Iron Flanged End Y Strainers - 752

    Series 752 cast iron flanged end Y strainers are used to strain foreign matter from pipelines and provide economical protection for costly pumps, meters, valves, and other similar mechanical equipment. This Class 125 Y strainer has a cast iron body and 304 stainless steel screens. Features tapered seats in both the body and cover flange retain screen and prevent particle bypass.

    The Mueller Steam Specialty 752 SM Smart Strainer provides users with performance data of their wye strainer and enables informed decisions to be made pertaining to maintenance of the strainer. The Smart Strainer provides a proactive way to avoid expensive repairs and for efficient and smooth operation of the overall system.

    Specifikim
    • Features

      • Sizes 3/4 in. – 24 in. (20 – 600 mm), 752 SM only sizes 2 in. – 24 in. (50-600 mm)
      • Cast iron body and 304 stainless steel screen
      • Tapered seats in both the body and cover flange retain screen and prevent particle bypass
      • Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
      • SentryPlus Alert Technology comes standard on the 752 SM, with two pre-installed pressure sensors at the inlet and outlet of the strainer
      • A connection kit is required to activate the pressure monitoring capability and collect data from the sensors (kit sold separately)
      • Connection kits are available for BMS systems (RS-485 MODBUS or BACnet) or alternate cellular communication gateway is available if no BMS is present (alert only, no streaming)

    Specifikime teknike
    • Referencë unike6068
    • Familja e produkteveStrainers
    • Grupi i produkteveY Strainers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-05-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorCast iron
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Të tjera
    • IFC classificationFiltër
    • Emrin UNSPSCFilters
    • UNSPSC code401615
    • Uniclass 2015 CodePr_65_57_96
    • Uniclass 2015 PërshkrimWater filters and strainers
    • CSI MasterFormat 2014 Code40 05 89.13
    • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
    • OmniClass Number23-27 55 29
    • OmniClass TitleLiquid Strainers

    Rajoni i disponueshëm

    North America
    Kanadë
    Meksikë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit