Aluminum Bronze, Ductile Iron, Carbon Steel or Stainless Steel Sure Check Valves - 74

Aluminum Bronze, Ductile Iron, Carbon Steel or Stainless Steel Sure Check Valves - 74

Series 74 Aluminum Bronze, Ductile Iron, Carbon Steel or Stainless Steel Sure Check Valves are designed for use with liquids and gases where flow reversal can cause surge and water hammer. Elastomer seats provide bubble-tight shutoff.


Specifikim
  • Features

    • Buna-N elastomer seats
    • Torsion springs close valve prior to flow reversal and provide long sealing capability
    • Dual shaft design allows interchangeability of shafts
    • Compact design with short face-to-face dimensions minimizes space requirements
Specifikime teknike
  • Referencë unike74-Sure-Check-Valves
  • Familja e produkteveSpecialty Products
  • Grupi i produkteveSure Check™ Check Valves
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-02-10
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationFiltër
  • Emrin UNSPSCFilters
  • UNSPSC code401615
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 PërshkrimWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers