Pool Cue French Door

Pool Cue French Door

4.9 nga 5 yje4.9(8 vlerësime)

Design an awesome pool cue storage system, and free up space in your game room. Start by selecting your wood, stain, or paint.

Base Model Includes:

  • Paint Grade MDF
  • Unfinished
  • Door Width: 48" (RO 50")
  • Door Height: 80" (RO 82")
  • Door Depth: 8 1/4"
  • Swing Direction: Out-Swing
  • Jamb Depth: 4 9/16"

Get your 'A' game on with our Pool Cue French Door. Able to hold up to 22 pool cues and 2 sets of balls you can hold a billiards tournament right in your basement! Organize your game and utilize space all at the same time.

INCLUDES

  • Up to 22 pool cue slots (depending on door width)
  • 4 pool ball shelves (holds 2 complete sets)
  • 4 adjustable standard shelves

Also available as a Single Door.

Specifikim
  • The French Pool Cue Door is available in in-swing or out-swing with a depth at 8.25." 

    This door standard fits openings from 4-6 feet wide.

    French Door weights range between 200lbs and 290lbs depending on the options selected for the door.

    Total width the inside dimension of jamb is the size listed on your door option IE: 30" door is 30" inside to inside of Jamb 

    3/4" Veneer Engineered Solid Core MDF for sides, 3/4" doubled for total thickness of 1 1/2" for top and bottom, shelves. 3/4" Solid Hardwood face frames (excluding paint grade)

Specifikime teknike
  • Referencë unikepool-cue-french-door
  • Familja e produkteveDoor Solutions
  • Grupi i produkteveFrench Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-07-19
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMDF
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Ritëm
  • IFC classificationDerë
  • Kodi ETIMEC003080
  • Emri ETIMInterior door (wood)
  • Emrin UNSPSCSwing door
  • UNSPSC code30171511
  • Uniclass 2015 CodePr_30_59_24_97
  • Uniclass 2015 PërshkrimWood doorsets
  • CSI MasterFormat 2014 Code08 14 00
  • CSI MasterFormat 2014 TitleWood Doors
  • OmniClass Number23-17 11 15
  • OmniClass TitleWood Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Rajoni i disponueshëm

North America
Shtetet e Bashkuara