Simple Ramp "Trait d'Union"
Simple Ramp "Trait d'Union"
Simple Ramp "Trait d'Union"
Simple Ramp "Trait d'Union"
    Myd'l

    Simple Ramp "Trait d'Union"

    The simple ramp Trait d'Union is a removable ramp recessed in the threshold. Only two ramps are deployed on the sidewalk, which reduces the use of public property. It adapts to every step heights up to 22 cm. The two independent ramps adjust to the slope and pavement. The handling is done by integrated ergonomic push handles. Permitted loads: 300 kg for the standard model.
    Specifikim
    • Reinforced design for deliveries: 500 Kg / 700 Kg / 1 ton Dimensions: Standard widths: 80-140 cm Custom manufacturing according to the height of the step to cross For indoor and outdoor use
    Specifikime teknike
    • Referencë unikemy-ra-si-1
    • Familja e produkteveRampes d'accès PMR
    • Grupi i produkteveRampe simple
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2013-05-09
    • Numri i botimit2
    • Gjatësia (mm)40
    • Gjerësia (mm)800
    • Thellësia (mm)600
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Barriera
    • IFC classificationShkallë e lëvizshme
    • Uniclass 2015 CodePr_30_59_01_96
    • Uniclass 2015 PërshkrimWheelchair ramps
    • CSI MasterFormat 2014 Code14 33 00
    • CSI MasterFormat 2014 TitleMoving Ramps
    • OmniClass Number23-17 23 11
    • OmniClass TitleRamps
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Francë
    Gjermani
    Luksemburg
    Mbretëria e Bashkuar
    Monako
    Suedi
    Zvicër