Acusensor M

Acusensor M

The Acusensor M is the latest technology sensor we offer and includes Monitoring functionality to provide reliable, safe operation throughout its lifetime. Fully compliant with the current ANSI A156.10 standard and equipped with active Monitoring to comply with the new upcoming standard. Because of the sensor’s superior performance characteristics and ease of install, NABCO’s Acusensor M can be employed in various applications.

Features

  • Compliant with current ANSI A156.10 standard in addition to including NEW Monitoring Functionality to comply with the upcoming standard
  • Ability to see back through the threshold adding superior safety
  • Low profile, tamper-resistant housing and excellent performance makes the Acusensor M suitable for a wide variety of applications
  • Increased range and adjustability equals meeting the ANSI standard with our largest door package
  • Multiple width and depth adjustments allows optimizing of door performance to meet specific applications
  • Operates on older non-processor-based controls, allowing the upgrade of existing systems
  • Dual power connections (12-24 VAC or DC) permit seamless interface with all NABCO equipment and the equipment of other manufacturers
  • Easy to install, adjust, and service for lower lifetime cost of ownership
Specifikime teknike
  • Referencë unikeacusensor-m
  • Familja e produkteveActivating Devices
  • Grupi i produkteveAcusensor M
  • LlojiDokumentacion (info)
  • Data e botimit2025-01-21
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektrike - Sensore
  • IFC classificationElement elektrik
  • OmniClass Number23-17 19 11 31 17
  • OmniClass TitleSensors for Automatic Doors

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit