GT2300 Manual ICU Swing Door
GT2300 Manual ICU Swing Door

    GT2300 Manual ICU Swing Door

    The GT2300 ICU Manual Swing Door is an unequal panel smoke-rated ICU entrance that’s perfect for hospitals / ICU entrances with a maximum clear door opening requirement. The GT2300 Swing Door is easy to operate and is our industry’s most durable ICU door.

    Features

    • Tested and rated for air and smoke infiltration by an independent test lab as outlined by UL and NFPA
    • Swing Clearance - maximum clear door opening requirement
    Specifikime teknike
    • Referencë unikeicu-manual-swing-door-gt2300
    • Familja e produkteveSwing Door
    • Grupi i produkteveSwinging Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2014-12-12
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Set dyersh
    • IFC classificationDerë
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara