NanaWall® CSW75 - Frameless Center Pivot Folding System
NanaWall® CSW75 - Frameless Center Pivot Folding System

    NanaWall® CSW75 - Frameless Center Pivot Folding System

    For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.

    CSW75 all glass center pivot folding system offers clean-lined, transparent solutions with no vertical profiles for retail storefronts, shopping centers, banks, offices and many other applications. The all glass aesthetic works well with all design styles. The CSW75 creates a barrier free storefront allowing for immediate engagement between retailers and their customers. In offices, the CSW75 is well suited for flexible space management and for use between structural support columns.

    This system allows for unlimited widths with the use of paired panels and offers convenient swing panels that are attached to the chain of folding panels. CSW75 is able to mix and match with HSW75 and FSW75 for a seamless and consistent design. End panels can be single/double action panels with pivot points or single/double action panels with offset hinges that are capable of opening 180°. Single/double action panels with pivot points have passed 100,000 cycle testing.

    Standard to the CSW75 are eccentric floor sockets. The built-in adjustability helps to deal with tolerances and building settlements.

    Specifikim
    • CSW75 comes in sizes up to 3' 3" (1000 mm) in width and 10' 6" (3200 mm) in height for full sized folding panels. The folding end panel comes in sizes between 1' 2" (360 mm) and 1' 9" (540 mm) in width and 10' 6" (3200 mm) in height. A single action folding swing panel or option of a pair of swing panels are available in the middle of the system with sizes available up to 3' 3" (1000 mm) in width and 10' 6" (3200 mm) in height. For all single/double action end panels, sizes available are up to 3' 7" (1100 mm) in width and 10' 6" (3200 mm) in height.

      The CSW75 system comes standard with a 3 15/16" (100 mm) continuous top and bottom horizontal rail, allowing for a beautiful aesthetic and maximum glass. Customized rail options are available in increments of 3/16" (5 mm) from 5 1/4" (133 mm) to 7 13/16" (198 mm). To meet ADA requirements, two options are offered: a 10" (254 mm) bottom rail or a 4 5/8" (117 mm) chamfer bottom rail.

    Specifikime teknike
    • Referencë unikenanawall-csw75
    • Familja e produkteveDoors
    • Grupi i produkteveFolding Doors and Grilles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-02-17
    • Numri i botimit2
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    Klasifikimi
    • Kategoria BIMobjectDyert - Palosje
    • IFC classificationDerë
    • Uniclass 2015 CodeSs_25_30_20_78
    • Uniclass 2015 PërshkrimSliding folding doorset systems
    • CSI MasterFormat 2014 Code08 35 13
    • CSI MasterFormat 2014 TitleFolding Doors
    • OmniClass Number23-13 33 13
    • OmniClass TitleFolding Glass Wall Systems
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika