NanaWall® HSW75 - The All Glass Single Track Sliding System
NanaWall® HSW75 - The All Glass Single Track Sliding System
NanaWall® HSW75 - The All Glass Single Track Sliding System
NanaWall® HSW75 - The All Glass Single Track Sliding System
NanaWall® HSW75 - The All Glass Single Track Sliding System
NanaWall® HSW75 - The All Glass Single Track Sliding System
NanaWall® HSW75 - The All Glass Single Track Sliding System
NanaWall® HSW75 - The All Glass Single Track Sliding System
NanaWall® HSW75 - The All Glass Single Track Sliding System
NanaWall® HSW75 - The All Glass Single Track Sliding System

    NanaWall® HSW75 - The All Glass Single Track Sliding System

    For precise, non-parametric 'static' Revit and IFC models, please check the 3D configurator under 'Links - Tendering Information'.

    The NanaWall® HSW75 all glass single track sliding system offers clean-lined, transparent solutions with no vertical profiles for retail storefronts, shopping centers, banks, offices and many other applications. The all glass aesthetic works well with all design styles. The HSW75 creates a barrier free storefront allowing for immediate engagement between retailers and their customers. In offices, the HSW75 is well suited for flexible space management while allowing natural daylight to move throughout the interior space.

    The German engineered roller system ensures quiet, smooth, and easy single hand operation by using an “intelligent” guiding system. With the single track sliding design, stacking options and minimal parking bays can be designed with total customization. A patented 2-in-1 release system allows for easy and quick conversion of a sliding panel into a swing door or vice versa.

    Specifikim
    • Standard HSW75 comes in sizes up to 4' 1" (1250 mm) in width and 10' 6 "(3200 mm) in height for sliding panels. For all single/double action sliding panels, sizes available are up to 3' 3" (1000 mm) in width and 10' 6" (3200 mm) in height. For single/double action end panels (non-sliding), sizes available are up to 3' 7" (1100 mm) in width and 10' 6" (3200 mm) in height. 

      Please contact NanaWall Systems for larger sizes.

      Standard glass thickness supplied is 1/2" (12 mm) tempered or laminated. Other glass options of up to 1" are available and include both laminated and tempered glass.

    Specifikime teknike
    • Referencë unikenanawall-hsw75
    • Familja e produkteveDoors
    • Grupi i produkteveFolding Doors and Grilles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2014-03-09
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectDyert - Palosje
    • CSI MasterFormat 2014 Code08 32 00
    • CSI MasterFormat 2014 TitleSliding Glass Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika