| Folding/Sliding System | Corresponding Matching Fixed/Tilt-Turn System |
| SL45 | SL48 |
SL60, HSW60 | SL68 |
SL70, SL73 | SL88 |
These systems are engineered to provide high weather resistance and structural performance, suitable for many high-rise structures and buildings in hurricane and other areas. The SL68 and SL88 are thermally broken with a polyamide plastic reinforced with glass fibers. This thermal barrier provides increased strength, superior humidity control, improved acoustics, and energy savings.
With tilt-turn hardware, large size operable openings are possible.
For units used as transoms, tilt-only hopper windows can be supplied with operators so that high units can be easily opened and closed.
The tested sample unit of the SL68 thermally broken aluminum framed tilt turn window met the performance requirements of AAMA DAW-C90 1219 x 1829 (48 x 72)/DA-C100 48 x 72 rating. The tested sample unit of the SL88/89 thermally broken aluminum framed tilt turn window met the performance requirements of AAMA DAW-C70 1219 x 1829 (48 x 72)/DA-C70 48 x 72 rating.
SL88/89 thermally broken aluminum framed tilt turn window with frame size of 48" (1220 mm) wide x 72" (1830 mm) high is Florida state wide approved with product approval number FL37991.1 and also for use in the high velocity hurricane zone (HVHZ) with impact glass. Please check for updates at www.floridabuilding.org.
NanaWall® French Doors use exactly the same profiles and hardware as the matching NanaWall® Folding Door System. Hence, the same size charts, glazing options, wood/finish options, and finish hardware options as the matching NanaWall® Folding Door System are available.
The same testing performance results also apply (within a folding system, with an odd number of panels stacking to one side, the last panel is a swing door).
Rajoni i disponueshëm
| North America |
|---|
Anguilla |
Antigua dhe Barbuda |
Aruba |
Bahamas |
Barbados |
Belize |
Bermuda |
Dominica |
El Salvador |
Grenada |
Grenlandë |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Ishujt e Virgjër Britanikë |
Ishujt e Virgjër të SHBA |
Ishujt Kajman |
Kanadë |
Karaibe Holandë |
Kolektiviteti i Shën Martinit |
Kosta Rika |
Kubë |
Kuraçao |
Martinique |
Meksikë |
Montserrat |
Nikaragua |
Panama |
Porto Riko |
Republika Domenikane |
Saint-Barthélemy |
Shën Kitts dhe Nevis |
Shën Lucia |
Shën Pierre dhe Miquelon |
Shën Vincent dhe Grenadinet |
Shtetet e Bashkuara |
Sint Maarten |
Trinidad dhe Tobago |
Turks dhe Caicos Islands |
Xhamaika |