Gold Bond® eXP® Fire-Shield® Sheathing
Gold Bond® eXP® Fire-Shield® Sheathing

    Gold Bond® eXP® Fire-Shield® Sheathing

    Description
    Gold Bond® eXP® Sheathing consists of a moisture- and mold-resistant gypsum core encased in a coated, specially designed PURPLE® fiberglass mat on the face, back and sides. It is available in either a Regular or Type X core. The glass mat is folded around the long edges to reinforce and protect the core, and it provides superior weather resistance. Use it for attachment to the outside of wall and soffit framing as a substrate for exterior cladding. It is available with either Regular or Type X core. For speed of installation, GridMarX® guide marks are printed on the glass mat surface.

    Applications

    • Use it as a sheathing on wood or steel framing to provide fire resistance and weather protection when used under exterior claddings, such as wood, vinyl and fiber cement siding, masonry veneer, Exterior Insulation and Finish System (EIFS) and stucco. 
    • Use it as a sheathing in fire-resistance-rated exterior wall assemblies.

    Advantages

    • Fire-resistant material with a non-combustible gypsum core helps protect framing elements, even when cladding is combustible.
    • Does not require taping of joints when used in fire-rated exterior wall assemblies.
    • Resists the growth of mold per ASTM D3273 with a score of 10, the best possible score.
    • Provides superior water resistance without impeding vapor transmission.
    • Scores and snaps to exact size without sawing.
    • Dimensionally stable under changes in temperature and relative humidity and resists warping, rippling, buckling and sagging.
    • Ideally suited for soffit applications and radius applications.
    • Offers a 12-month extended exposure warranty for typical weather conditions. Refer to Gold Bond Building Products, LLC limited warranties for further details.
    • Coated fiberglass facers for easy handling.
    • Features the GridMarX® guide marks on the panel to allow for faster and accurate installation.
    • Achieves GREENGUARD Certification. GREENGUARD Certified products are certified to GREENGUARD standards for low chemical emissions into indoor air during product usage. For more information, visit: ul.com/gg.

    Available Products

    • 1/2" – Regular
    • 5/8” Fire-Shield - Type X


    LEED Documentation
    Visit the Green Product Score (GPS) for LEED documents for National Gypsum products. Find HPDs and EPDs on National Gypsum's Design & Research Center.

    Specifikime teknike
    • Referencë unikenational-gypsum-008
    • Familja e produkteveGypsum Board Fixed Partitions
    • Grupi i produkteveGold Bond
    • LlojiMaterial për ndërtim
    • Data e botimit2017-01-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGypsum
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Gips / Fiber / Board Plaster
    • CSI MasterFormat 2014 Code06 16 43
    • CSI MasterFormat 2014 TitleGypsum Sheathing
    • OmniClass Number23-13 13 11 19
    • OmniClass TitleGypsum

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit