DEXcell® FA Glass Mat Roof Board

DEXcell® FA Glass Mat Roof Board

Description

DEXcell® BRAND FA Glass Mat Roof Board is a mold resistant gypsum board designed for use as a coverboard and/or thermal barrier in commercial roofing applications. DEXcell FA Glass Mat Roof Board is ideally suited for Fully Adhered roof systems.

DEXcell FA Glass Mat Roof Board is a fire barrier and thermal barrier manufactured with heavy duty coated fiberglass facers and an enhanced mold resistant gypsum core. It is produced in 1/4", 1/2" and 5/8" thicknesses and 4' wide in 4' and 8' lengths. DEXcell FA Glass Mat Roof Board scores and cuts easily and is specially coated on the front, back and sides for easy handling.

Basic Uses

DEXcell FA Glass Mat Roof Boards are ideally suited for a wide variety of roofing systems including but not limited to fully adhered single ply membranes, mechanically attached roof systems, modified bitumen, built-up roofing, fluid applied, metal and spray foam. Also used on the roof side of parapet walls.

Advantages

  • Manufactured to ASTM C 1177.
  • Fire Barrier meets FM Class 1 and UL Class A fire ratings for roofing systems up to unlimited slope per UL 790.
  • Resists mold growth on the board per ASTM D 3273.
  • Scores and snaps easily.
  • Heavy duty coated fiberglass facers for improved handling, strength and adhesion.
  • High density.
  • For Warranty information, click here
Specifikime teknike
  • Referencë unikenational-gypsum-016
  • Familja e produkteveRoof Board
  • Grupi i produkteveDEXcell®
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-01-20
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGypsum
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Gips / Fiber / Board Plaster
  • CSI MasterFormat 2014 Code09 20 00
  • CSI MasterFormat 2014 TitlePlaster and Gypsum Board
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit