Gypsum Board

Gypsum Board

Description Gold Bond® BRAND Gypsum Board panels consist of a fire-resistant gypsum core encased in heavy natural-finish, 100% recycled paper on the face and back sides. The face paper is folded around the long edges to reinforce and protect the core, and the ends are square-cut and finished smooth. For speed of installation, GridMarX® guide marks are printed on the paper surface. Long edges of the panels are tapered or square. Tapered edges allow joints to be reinforced with ProForm® BRAND Joint Tape and concealed with ProForm® BRAND Ready Mix or ProForm® BRAND Quick Set Setting Compounds.

Basic Uses
  • 1/4" - Lightweight, low-cost utility gypsum panel for interior use as a base layer for improving sound control in double-layer steel and/or wood stud partitions. Also for use over old wall and ceiling surfaces. Also applicable for forming curved surfaces with short radii.
  • 3/8" - Lightweight for interior use in the double-wall systems over wood framing, and for repair and remodeling.
  • 1/2" - For single-layer interior use in residential construction and non-rated commercial construction.
Advantages
  • Lightweight, cost-efficient material that readily accepts a wide range of decorative finishes.
  • Gypsum Board is easily cut for quick installation, permitting painting or other decoration and the installation of metal or wood trim almost immediately.
  • The gypsum core will not support combustion or transmit temperatures greatly in excess of 212°F (100°C) until completely calcined, a slow process.
  • Expansion and contraction under normal atmospheric changes is negligible.
GREENGUARD Certified
Specifikime teknike
  • Referencë unikenational-gypsum-018
  • Familja e produkteveGypsum Board Fixed Partitions
  • Grupi i produkteveGold Bond
  • LlojiMaterial për ndërtim
  • Data e botimit2018-05-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGypsum
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Gips / Fiber / Board Plaster
  • CSI MasterFormat 2014 Code09 20 00
  • CSI MasterFormat 2014 TitlePlaster and Gypsum Board
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit