Extruded Drainable Louvers, 2" Deep Frame, 45° Blades
Extruded Drainable Louvers, 2" Deep Frame, 45° Blades
Extruded Drainable Louvers, 2" Deep Frame, 45° Blades
Extruded Drainable Louvers, 2" Deep Frame, 45° Blades
Extruded Drainable Louvers, 2" Deep Frame, 45° Blades
Extruded Drainable Louvers, 2" Deep Frame, 45° Blades
Extruded Drainable Louvers, 2" Deep Frame, 45° Blades
Extruded Drainable Louvers, 2" Deep Frame, 45° Blades
Extruded Drainable Louvers, 2" Deep Frame, 45° Blades
Extruded Drainable Louvers, 2" Deep Frame, 45° Blades
    NCA

    Extruded Drainable Louvers, 2" Deep Frame, 45° Blades

    Drainable louvers employ blades with a drainable section, or “hook”, in order to keep water from dripping into the air stream and possibly through the louver into the building. The main application drainable louvers are used for are for intake air penetrations. NCA’s drainable blade louvers can be made in 2”, 4” or 6” frame depths with many different screen options and finish options (see submittals).

    Specifikim
    • Product Features

      • AMCA listed, certified and tested to AMCA standard 500-L (models XADV-4 and XAD-4-IE are not AMCA listed)
      • Drainable blades for superior water penetration performance
      • Drainable head frame for added water penetration performance (-GL models)
      • All extruded aluminum construction for high resistance to corrosion 
      • Maximized free area while maintaining high water penetration performance

      Models

      2” Deep Frame:

      • XAD-2-45-GL – 45° Blades

      4” Deep Frame:

      • XAD-4 – 37.5° Blades
      • XAD-4-45 – 45° Blades
      • XAD-4-45-GL – 45° Blades
      • XADD-4-45-GL – Dual Drainable 45° Blades
      • XADV-4 – Drainable Sightproof "Chevron" Blades
      • XAD-4-IE – Dual Intake/Exhaust

      6” Deep Frame:

      • XAD-6-GL – 37.5° Blades

      Options

      • .125” thick extruded aluminum frame (4” and 6” frame models only)
      • .125” thick extruded aluminum blades (XAD-4 and XAD-6-GL models only)
      • Flange frame
      • Sill extension
      • Various screen options including mesh patterns and insect screens
      • Fabricated into special shapes
      • All welded construction
      • Filter racks
      • Security bars
      • Hinged louvers
      • Louver subframe
      • Various louver finishes: epoxy/prime coating, anodizing (clear, bronze or black), AAMA 2604 powder coating and AAMA 2605 (Kynar® equivalent) powder coating
      • Blank off panels (insulated or non-insulated and can be provided powder coated or mill finish)
    Specifikime teknike
    • Referencë unikeXAD-2-45-GL-Extruded_Drainable_Louvers
    • Familja e produkteveStationary Aluminum Louvers
    • Grupi i produkteveDrainable - Aluminum
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-08-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorExtruded Aluminum
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Dritare me grila
    • Emrin UNSPSCLouvers
    • UNSPSC code30161901
    • Uniclass 2015 CodePr_30_59_48
    • Uniclass 2015 PërshkrimLouvres and components
    • CSI MasterFormat 2014 Code08 91 00
    • CSI MasterFormat 2014 TitleLouvers
    • OmniClass Number23-17 21 11 15
    • OmniClass TitleExterior Louvers and Grilles

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit