Alva 174

Alva 174

Alva chair with armrests is a development of Alva 074 that was launched in 2017. The chair is made in ash and has an armrest in solid steel that wraps itself around the back in a playful way and then attached to underneath the seat in a nice and suddle way. The thin dimensions of the armrests gives the chair a clean and neat expression.

Alva is an elegant and neat design. The designer Jonas Osslund aimed at designing a classical wooden chair but with a modern twist. The craftmanship is at its best and so is the seating comfort. When you lean back the back flexes and forms itself according to your body. This is a nice detail that makes the chair unique and its construction also adds to the design. Alva is our first product in ash and the grain of the wood makes the chair vibrant and trendy.

The chair is available in wooden seat and fixed upholstered seat

Specifikim
  • Alva meets the Möbelfakta standards, which makes it a very good choice.

    Alva is available as clear lacquered or as stained and as an option you can have the chair in any NCS color of your choice... The metal armrests are black as standard and as an option you can have the armrests wrapped with brown or black leather from the Swedish tannery Tärnsjö Garveri. 

    The chair is available in a fabric of your choice.

Specifikime teknike
  • Referencë unikealva-174
  • Familja e produkteveAlva
  • Grupi i produkteveFurniture / Chairs, Stools & Benches
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-09-13
  • Numri i botimit1
  • Gjatësia (mm)840
  • Gjerësia (mm)480
  • Thellësia (mm)540
Të ngjashme
  • Materiali kryesorDru
  • Projektuar nëSuedi
  • Prodhuar nëLituani
  • Weight Net (kg)5
Klasifikimi
  • Kategoria BIMobjectMobilje - Kolltuk
  • IFC classificationMobilje
  • Emrin UNSPSCFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 PërshkrimFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS