Plockepinn 051
Plockepinn 051
Plockepinn 051

    Plockepinn 051

    Plockepinn is a stool and bench, which is unique in its construction. First the bar stool, with a height of 76cm, was developed. The design was so well received that the stool soon got two more family members; a lower bar stool with a height of 63 cm and a bench, which this article number refers to.

    Specifikim
    • Plockepinn is available in birch clear lacquered or stained in white or black as standard and as an option you can have the chair in any NCS color of your choice...

      Plockepinn is a very good choice from a sustainability perspective. It is produced in birch FSC 100% and meets the Möbelfakta requirements.

    Specifikime teknike
    • Referencë unikeplockepinn-051
    • Familja e produktevePlockepinn
    • Grupi i produkteveFurniture / Chairs, Stools & Benches
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-10-17
    • Numri i botimit1
    • Gjatësia (mm)450
    • Gjerësia (mm)1150
    • Thellësia (mm)300
    Të ngjashme
    • Materiali kryesorDru
    • Projektuar nëSuedi
    • Prodhuar nëLituani
    • Weight Net (kg)13
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_50_12_07
    • Uniclass 2015 PërshkrimBenches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches