Sputnik 101
Sputnik 101

    Sputnik 101

    Sputnik, with design features that originates from the satellite it has gotten its name from, has an everlasting beautiful desing with details that give the stool that certain something. Go for the one with wooden seat or fixed upholstered seat.

    The ability to choose colour and fabric gives Sputnik endless possibilities and make sure it fits any environment. Go for velvet upholstery for the classy restaurant, in artificial leather for the local pizzeria or as a visitor’s stool with a wooden seat for the kindergarten. That is right, stools work in so many places.

    Sputnik is available in six different versions: in three different heights, either with wooden seat or with fixed upholstered seat. 

    Specifikim
    • The upholstered seat has a nicely upholstered button that adds even further to the design. The two higher stools are available with foot rests in metal that withstands wear and tear even more. You can choose whichever fabric you prefer, but if you would like some tips, please check out our fabric guide.

      Sputnik stool is a good sustainability selection. It is made in FSC Mix and is available as clear lacquered or stained  in white or black as standard and as an option you can have the chair in any NCS color of your choice...

    Specifikime teknike
    • Referencë unikesputnik-101
    • Familja e produkteveSputnik
    • Grupi i produkteveFurniture / Chairs, Stools & Benches
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-10-17
    • Numri i botimit1
    • Gjatësia (mm)630
    • Gjerësia (mm)360
    • Thellësia (mm)360
    Të ngjashme
    • Materiali kryesorDru
    • Projektuar nëSuedi
    • Prodhuar nëLituani
    • Weight Net (kg)4.5
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_50_12_85
    • Uniclass 2015 PërshkrimStools
    • OmniClass Number23-21 23 39 11
    • OmniClass TitleResidential Bar Stools

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afganistan
    Anguilla
    Afrika e Jugut
    Argjentinë
    Australi
    Andorra
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Zelanda e Re
    Austri
    Armeni
    Aruba
    Angolë
    Brazil
    Belgjikë
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Bjellorusi
    Bahrain
    Barbados
    Botsvanë
    Guiana franceze
    Bosnjë dhe Hercegovinë
    Bangladesh
    Belize
    Burkina Faso
    Guyana
    Bulgari
    Brunei
    Bermuda
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Danimarkë
    Butan
    Dominica
    Çad
    Kili
    Estoni
    Emiratet e Bashkuara Arabe
    El Salvador
    Cape Verde
    Kolumbi
    Finlandë
    Filipinet
    Grenada
    Côte d'Ivoire
    Paraguaj
    Francë
    Gjeorgji
    Grenlandë
    Djibouti
    Peru
    Gërnzi
    Hong Kong
    Guadeloupe
    Egjipt
    Suriname
    Gjermani
    Indi
    Guatemala
    Eritrea
    Uruguay
    Gjibraltar
    Indonezi
    Haiti
    Eswatini
    Venezuela
    Greqi
    Irak
    Honduras
    Ethiopia
    Holandë
    Iran
    Ishujt e Virgjër Britanikë
    Gabon
    Hungari
    Ishujt Cocos (Keeling)
    Ishujt e Virgjër të SHBA
    Gambia
    Irlandë
    Izrael
    Ishujt Kajman
    Gana
    Ishujt Faroe
    Japoni
    Kanadë
    Guine
    Ishulli i Njeriut
    Jemen
    Karaibe Holandë
    Guinea Ekuatoriale
    Islandë
    Jordan
    Kolektiviteti i Shën Martinit
    Guinea-Bissau
    Itali
    Kamboxhi
    Kosta Rika
    Kamerun
    Jersey
    Kazahstan
    Kubë
    Kenya
    Kroacia
    Kinë
    Kuraçao
    Komora
    Letoni
    Kirgistan
    Martinique
    Lesoto
    Liechtenstein
    Korea e jugut
    Meksikë
    Liberi
    Lituani
    Korea e Veriut
    Montserrat
    Libi
    Luksemburg
    Krishtlindje Island
    Nikaragua
    Madagaskar
    Mali i Zi
    Kuveit
    Panama
    Malawi
    Maltë
    Laos
    Porto Riko
    Mali
    Maqedonia e Veriut
    Liban
    Republika Domenikane
    Marok
    Mbretëria e Bashkuar
    Macau
    Saint-Barthélemy
    Mauritius
    Moldovë
    Malazi
    Shën Kitts dhe Nevis
    Mavritani
    Monaco
    Maldives
    Shën Lucia
    Mayotte
    Norvegji
    Mongoli
    Shën Pierre dhe Miquelon
    Mozambik
    Poloni
    Myanmar (Burma)
    Shën Vincent dhe Grenadinet
    Namibia
    Portugali
    Neoal
    Shtetet e Bashkuara
    Niger
    Qipro
    Oman
    Sint Maarten
    Nigeri
    Qyteti i Vatikanit
    Pakistan
    Trinidad dhe Tobago
    Republika Demokratike e Kongos
    Republika Çeke
    Palestinë
    Turks dhe Caicos Islands
    Republika e Afrikës Qendrore
    Rumani
    Qatar
    Xhamaika
    Republika e Kongos
    Rusi
    Singapore
    Reunion
    San Marino
    Siria
    Rwanda
    Serbia
    Sri Lanka
    Sahara Perëndimore
    Shqipëri
    Taiwan
    São Tomé dhe Príncipe
    Sllovenia
    Tajlandë
    Senegal
    Slovakia
    Taxhikistan
    Seychelles
    Spanjë
    Territori Britanik i Oqeanit Indian
    Shën Helena
    Suedi
    Turkmenistan
    Sierra Leone
    Svalbard dhe Jan Mayen
    Turqi
    Somalia
    Switzerland
    Uzbekistan
    Sudan
    Ukrainë
    Vietnam
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit