Hose Reel 888
Nederman

Hose Reel 888

Medium sized open hose reel.

Thanks to the open design, the reels are very easy to service, maintain and keep clean. Can be installed on wall or on the ceiling.

  • Outlet position can be adjusted through 120° for optimum pull-out and pull-in angle.
  • Spring power can easily be adjusted from the outside.
  • Ratchet easily disengaged when required.
Specifikim
  • CertificationsCE
    MediaCompressed air, Water, Water high pressure, Oil, Food, Grease
    Connection hose length (m)1
Specifikime teknike
  • Referencë unikehose-reel-888
  • Familja e produkteveHose Reels and Cable Reels
  • Grupi i produkteveHose reels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-22
  • Numri i botimit1
Të ngjashme
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera

Rajoni i disponueshëm

Europe Asia Africa Oceania