NEOKEM Cosmos 614 Petra
NEOKEM Cosmos 614 Petra
    NEOKEM

    NEOKEM Cosmos 614 Petra

    Inspired by the global natural landscape, the renewed Cosmos series includes shades with bold and soft color changes, capable of contributing to the building’s unique character. The Cosmos series is now enriched by new and modern shades with a sand-blasted-like fine texture and metallic effect. All colors of the series are certified with the international quality label Qualicoat (Class 2). Super durable powder coatings are at least 3 times more resistant in outdoor conditions compared to standard powder coatings.
    Specifikim
    • PP 600 Cosmos is a new generation of Super Durable fine textured powder coatings. Due to its superior weathering resistance, 3 years Florida, it is recommended for architectural and other demanding applications where gloss, color retention and long-term aesthetics are important. It is bonded using Neobond proprietary method, thus ensuring homogeneous metallic effect and stability during recycling. PP 600 is designed for architectural use, on aluminum and galvanized steel. Superior Properties: Ability to cover substrate defects while creating a flawless appearance. Exceptional abrasion resistance. Increased chemical resistance. Low sensitivity to pollution. Superb edge coverage that reduces the risk of corrosion. Stable structure at different film thicknesses.PP 600 is certified with the international quality label Qualicoat (Class2 - Category1, Approval number: P-0780). PP 600 meets the requirements of EN 12206-1:2021, class b. In terms of reaction to fire, and in accordance with EN 13501-1, Neotec architectural polyester powder coatings are classified as: A2-s1, d0. All PP600 products are heavy metal and TGIC free, they comply with the European directives 2011/65/EU and 2015/863/EU (RoHS).
    Specifikime teknike
    • Referencë unike614-cosmos-petra
    • Familja e produktevePowder Coatings
    • Grupi i produkteveNEOKEM Prisma Collection - Super Durable
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-07-07
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPolyester
    • Projektuar nëGreqi
    • Prodhuar nëGreqi
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    • IFC classificationDuke mbuluar
    • Emrin UNSPSCFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_68_66
    • Uniclass 2015 PërshkrimPowder coatings
    • OmniClass Number23-15 21 00
    • OmniClass TitleSurface Applied Coatings

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër