Trenton Series Windowed Cupola with Pagoda Style Roof

Trenton Series Windowed Cupola with Pagoda Style Roof

4.5 nga 5 yje4.5(8 vlerësime)
By day, our innovative windowed cupolas add an attractive accent. By night, they light up the sky like a miniature lighthouse. These conversation pieces are strictly ornamental; they do not vent. Choose from square, hexagonal, or octagonal base, and hip, pagoda, or bell roof. Standard models feature white base and middle section with copper roof, but they can be built in the color or finish of your choice (even two-tone) at no additional charge. Obscure or specialty glass is available (extra charge). Weather vanes are optional (but recommended) and cost extra.

Elegant and Functional
  • Cut cooling costs in summer
  • Reduce moisture buildup in winter
  • Extend the life of your roof
  • Add a touch of class

Low Maintenance
  • Made with PVC-coated aluminum (standard)
  • Copper-clad roof (standard)
  • Never need painting

Easy to Install
  • Shipped complete with weather vane mount and cutout for roof pitch
  • Three-part design makes hoisting and assembly a snap
  • Preinstalled, sturdy cleats secure cupola to roof

Built to Last
  • Sturdy construction
  • No exposed wood surfaces
  • Screened to keep pests and debris out

Specifikime teknike
  • Referencë unikencl-1002
  • Familja e produkteveCupolas
  • Grupi i produkteveTrenton Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2009-09-15
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdërtim - Aksesorët e kulmit

Rajoni i disponueshëm

North America
Shtetet e Bashkuara