DV Series All-in-One Direct View LED Display
DV Series All-in-One Direct View LED Display

    DV Series All-in-One Direct View LED Display

    Meet the Newline DV Series All-in-One Direct View LED Display

    Intelligent All-In-One Display

    The Newline DV Series is an exceptional All-in-One Direct View LED display that combines cutting-edge technology with seamless design. Whether used for advertising, presentations, or entertainment purposes, this Direct View LED display provides an immersive viewing experience that leaves a lasting impression.

    Minimalist Design

    Available in sizes 120”, 150” and 180” to provide the ultimate large-scale viewing experience, the Newline DV Series adopts a lightweight design with a sleek bezel-less display area with a 19.8mm cabinet mounted to a 6mm ultra-thin frame.

    High Efficiency and Convenience

    The All-in-One design integrates power supplies, speakers, control systems, and signal processing to streamline installation and reduce maintenance efforts. Weighing 50% less than conventional LED products and utilizing a centralized power supply that reduces power consumption, it’s a lightweight and sustainable offering that is guaranteed to make an impact.

    Stunning Visuals

    With its high-resolution LED panels, the DV Series delivers stunning visual performance and clarity, making it ideal for various indoor applications. This display boasts exceptional brightness levels and color reproduction, ensuring vivid and captivating visuals in any lighting condition. Advanced 24-bit color processing technology, 3840 Hz high refresh rate, and image calibration ensures that the solution delivers an unparalleled visual performance.

    Multiple Interfaces

    Multiple interfaces allows you to make the most of your DV Series:

    • 2x HDMI 2.0 video input
    • 2x USB 2.0
    • 1x USB 3.0 interface
    • LINE OUT audio output
    Specifikime teknike
    • Referencë unikedv-series-all-in-one-direct-view-led-display
    • Familja e produkteveDisplays
    • Grupi i produkteveLED Displays
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Vizuale - Televizor
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC001630
    • Emri ETIMTelevision
    • Uniclass 2015 CodePr_40_30_25_48
    • Uniclass 2015 PërshkrimLiquid crystal display (LCD) panels
    • OmniClass Number23-37 15 25 13
    • OmniClass TitleLiquid Crystal Display Televisions

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika