NT+ Series Commercial Display
NT+ Series Commercial Display
NT+ Series Commercial Display
NT+ Series Commercial Display
NT+ Series Commercial Display
NT+ Series Commercial Display
NT+ Series Commercial Display
NT+ Series Commercial Display

    NT+ Series Commercial Display

    Meet the Next Generation of Commercial Displays NT+ Series Commercial Display

    Streamlined innovation.

    Simple is often best. The next generation of commercial 4K displays, the newly updated NT+ Series brings you everything you need for presentations, wireless casting, and sharing files and videos. Have everything you want on a bright, vivid display without paying for more features that your organization doesn’t need.

    Better connection experience with USB-C

    Step into your space and bypass the setup frustration. The mental checklist to grab the right cables, troubleshoot connectivity and hope everything else interacts well can be overwhelming. With plug & play USB-C, the entire setup process is streamlined to one cable and instant access. And it doesn’t stop there! Audio and video are transferred too.

    Modular Wi-Fi with Casting

    An optional Wi-Fi 6 module, which can be added to the NT+, offers greater capacity, security, efficiency and performance, enabling an enhanced connection for better teaching and conferencing experience. Native casting built into the display makes it easier than ever to connect. Connect to the display with cables or wirelessly cast straight to the display over the Internet.

    Remote Display Management

    Easily manage all of the displays in your organization with built-in Newline Display Management. Deploy and install apps, configure display settings, or broadcast messages from one centralized control panel.

    Superior Image Quality & Brightness

    The NT+ Series supports Ultra High-Definition (4K) resolution and leads the industry in brightness. Rely on continuous runtime to power your work at any moment. with a life span of up to 50,000 hours.

    Sleek Bezel & Design

    The newly redesigned NT+ Series offers a sleeker profile and slimmer bezel to elegantly blend in to your room’s décor. 55″ and 65″ inch models can also be mounted in portrait mode for use as digital signage.

    Stream-lined Convenience

    Save time by using a display designed entirely for what you need. The NT+ Series streamlines how you communicate in meetings or in the classroom by focusing on being a brilliant, easy to control display.

    Specifikime teknike
    • Referencë unikentplus-series-commercial-display
    • Familja e produkteveDisplays
    • Grupi i produkteveLED Displays
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-06
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Vizuale - Televizor
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC001630
    • Emri ETIMTelevision
    • Uniclass 2015 CodePr_40_30_25_48
    • Uniclass 2015 PërshkrimLiquid crystal display (LCD) panels
    • OmniClass Number23-37 15 25 13
    • OmniClass TitleLiquid Crystal Display Televisions

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika